MAX782R

Triple-Output Power Supply Controller for Notebook Computers

System-Engineered Power Supply for Notebook Computers

Viewing:

Overview

  • Dual PWM Buck Controllers (+3.3V and +5V)
  • Dual PCMCIA VPP Outputs (0V/5V/12V)
  • Three Precision Comparators or Level Translators
  • 95% Efficiency
  • 420µA Quiescent Current; 70µA in Standby (linear regulators alive)
  • 5.5V to 30V Input Range
  • Small SSOP Package
  • Fixed Output Voltages Available:
    • 3.3 (standard)
    • 3.45 (High-Speed Pentium™)
    • 3.6 (PowerPC™)

The MAX782 is a system-engineered power-supply controller for notebook computers or similar battery-powered equipment. It provides two high-performance step-down (buck) pulse-width modulators (PWMs) for +3.3V and +5V, and dual PCMCIA VPP outputs powered by an integral flyback winding controller. Other functions include dual, low-dropout, micropower linear regulators for CMOS/RTC backup, and three precision low-battery-detection comparators.

High efficiency (95% at 2A; greater than 80% at loads from 5mA to 3A) is achieved through synchronous rectification and PWM operation at heavy loads, and Idle-Mode™ operation at light loads. It uses physically small components, thanks to high operating frequencies (300kHz/200kHz) and a new current-mode PWM architecture that allows for output filter capacitors as small as 30µF per ampere of load. Line- and load-transient response are terrific, with a high 60kHz unity-gain crossover frequency allowing output transients to be corrected within four or five clock cycles. Low system cost is achieved through a high level of integration and the use of low-cost, external N-channel MOSFETs. The integral flyback winding controller provides a low-cost, +15V high-side output that regulates even in the absence of a load on the main output.

Other features include low-noise, fixed-frequency PWM operation at moderate to heavy loads and a synchronizable oscillator for noise-sensitive applications such as electromagnetic pen-based systems and communicating computers. The MAX782 is a monolithic BiCMOS IC available in fine-pitch, SSOP surface-mount packages.

Applications

  • Communication Systems
  • Notebook Computers
  • Pen-Entry Systems
  • Portable Data Terminals

MAX782R
Triple-Output Power Supply Controller for Notebook Computers
MAX782, MAX782R, MAX782S: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX786 LAST TIME BUY Dual-Output Power Supply Controller for Notebook Computers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX782R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed