MAX780D

Obsolete

Dual-Slot, PCMCIA Analog Power Controller

Occupies Only 0.09 Sq. Inch, House Internal VPP Switches and External VCC Drivers, MAX780A/B/C Have VPP Valid Output

Viewing:

Overview

  • SSOP Circuit Fits in 0.09in²
  • Smallest Complete Analog Controller for Two PCMCIA (Release 2.0/JEIDA 4.1) PC Card Sockets
  • Dual VCC Contols and VPP Outputs
  • Logic-Compatible with Industry-Standard PCMCIA Digital Controllers:
    • Intel 82365SL_DF
    • Fujitsu MB86301
    • Chips and Technology F8680
    • Cirrus Logic CL-PD6720
  • 0V/+5V/+12V/High-Impedance VPP Outputs
  • Internal 1.6Ω VPP Power Switches
  • Dual Voltage 3.3V/5V VCC Operation
  • VPP Power-Ready Status Signals
  • 130µA Quiescent Supply Current (3.5µA in Shutdown)
  • Break-Before-Make Switching
MAX780D
Dual-Slot, PCMCIA Analog Power Controller
MAX780, MAX780A, MAX780B, MAX780C, MAX780D: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX780D yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed