MAX77643
RECOMMENDED FOR NEW DESIGNSUltra Configurable PMIC Featuring 93% Peak Efficiency Single-Inductor, 3-Output Buck-Boost, 1-LDO for Long Battery Life
3 x SIMO Outputs With a Peak Efficiency of 93%
- Part Models
- 12
- 1ku List Price
- Starting From $2.85
Overview
- Highly Integrated
- 3x Output, Single-Inductor Multiple-Output (SIMO) Buck-Boost Regulator
- Supports Wide Output Voltage Range from 0.5V to 5.5V for all SIMO Channels
- 1x 150mA LDO
- 100mA in LSW mode
- 2x GPIOs (MAX77643)
- Watchdog Timer (MAX77643)
- 3x Output, Single-Inductor Multiple-Output (SIMO) Buck-Boost Regulator
- Ultra Low-Power SIMO
- 5μA Operating Current (3x SIMO Channels + 1x LDOs)
- 1μA Operating Current per SIMO Channel
- 0.3μA Shutdown Current
- 93% Peak Efficiency in Boost-Only Mode
- 91% Peak Efficiency in Buck-Only Mode
- Less Than 20mVpp Output Ripple at VOUT = 1.8V
- Automatic Low-Power Mode to Normal-Power Mode Transition
- Flexible and Configurable
- Ultra-Configurable Resistor Programmable Output Voltages (MAX77642)
- I2C-Programmable Output Voltages (MAX77643)
- Small Size
- 4.24mm2 Wafer-Level Package (WLP)
- 25-Bump, 0.4mm Pitch, 5 x 5 Array
The MAX77642/MAX77643 provide power supply solutions for low-power applications where size and efficiency are critical. The IC features a SIMO buck-boost regulator that provides three independently programmable power rails from a single inductor to minimize total solution size. A 150mA LDO provides ripple rejection for audio and other noise-sensitive applications. The LDO can also be configured as load switches to manage power consumption by disconnecting external blocks when not required.
The MAX77642's SIMO and LDO output voltages are individually programmable through resistors. A peak current limit input is used to set both the inductor's peak current limits of the device with a single resistor. Individual enable pins combined with the flexible resistor programmability allows the device to be tailored for many applications.
This MAX77643's SIMO and LDO output voltages are individually programmable through I2C and in addition, includes two GPIOs with alternate modes for scalability. A bidirectional I2C serial interface allows for configuring and checking the status of the devices. An internal on/off controller provides a controlled startup sequence for the regulators and provides supervisory functionality while they are on. Numerous factory programmable options allow the device to be tailored for many applications, enabling faster time to market.
Applications
- Next Generation Hearables
- Fitness, Health, and Activity Monitors
- Safety and Security Monitors
- Portable Consumer Devices
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77643AANA+ | WLCSP | ||
| MAX77643AANA+T | WLCSP | ||
| MAX77643BANA+ | WLCSP | ||
| MAX77643BANA+T | WLCSP | ||
| MAX77643CANA+ | WLCSP | ||
| MAX77643CANA+T | WLCSP | ||
| MAX77643DANA+ | WLCSP | ||
| MAX77643DANA+T | WLCSP | ||
| MAX77643EANA+ | WLCSP | ||
| MAX77643EANA+T | WLCSP | ||
| MAX77643SANA+ | WLCSP | ||
| MAX77643SANA+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX77643BANA+ | ||
| MAX77643BANA+T | PRODUCTION | |
| MAX77643CANA+ | ||
| MAX77643CANA+T | PRODUCTION | |
| MAX77643DANA+ | ||
| MAX77643DANA+T | PRODUCTION | |
| MAX77643EANA+ | ||
| MAX77643EANA+T | PRODUCTION | |
| MAX77643SANA+ | ||
| MAX77643SANA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.