MAX776
PRODUCTION-5V/-12V/-15V or Adjustable, High-Efficiency, Low IQ Inverting DC-to-DC Controllers
Negative LCD Bias Supply Is Capable of Generating Very High Negative Voltages, Delivers Up to 1A
- Part Models
- 5
- 1ku List Price
- Starting From $4.11
Overview
- 85% Efficiency for 5mA to 1A Load Currents
- Up to 5W Output Power
- 100µA (max) Supply Current
- 5µA (max) Shutdown Current
- 3V to 16.5V Input Range
- -5V (MAX774), -12V (MAX775), -15V (MAX776), or Adjustable Output Voltage
- Current-Limited PFM Control Scheme
- 300kHz Switching Frequency
The MAX774/MAX775/MAX776 inverting switching regulators deliver high efficiency over three decades of load current. A unique current-limited, pulse-frequency modulated (PFM) control scheme provides the benefits of pulse-width modulation (high efficiency with heavy loads), while using less than 100µA of supply current (vs. 2mA to 10mA for PWM converters). The result is high efficiency over a wide range of loads.
These ICs also use tiny external components; their high switching frequency (up to 300kHz) allows for less than 5mm diameter surface-mount magnetics.
The MAX774/MAX775/MAX776 accept input voltages from 3V to 16.5V, and have preset output voltages of -5V, -12V, and -15V, respectively. Or, the output voltage can be user-adjusted with two resistors. Maximum VIN - VOUT differential voltage is limited only by the break-down voltage of the chosen external switch transistor.
These inverters use external P-channel MOSFET switches, allowing them to power loads up to 5W. If less power is required, use the MAX764/MAX765/MAX766 inverting switching regulators with on-board MOSFETs.
Applications
- Battery-Powered Applications
- Data Communications
- High-Efficiency DC-DC Converters
- LCD Bias Generators
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX776CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX776CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX776CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX776ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX776ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MAX776CPA+ | PRODUCTION | |
| MAX776CSA+ | PRODUCTION | |
| MAX776CSA+T | PRODUCTION | |
| MAX776ESA+ | PRODUCTION | |
| MAX776ESA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX776CSA+ | PRODUCTION | |
| MAX776CSA+T | PRODUCTION | |
| MAX776ESA+ | PRODUCTION | |
| MAX776ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX776CSA+T | PRODUCTION | |
| MAX776ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX764 | PRODUCTION | -5V/-12V/-15V or Adjustable, High-Efficiency, Low-IQ DC-DC Inverters |
Evaluation Kits
Latest Discussions
No discussions on MAX776 yet. Have something to say?
Start a Discussion on EngineerZone®