MAX758A

PRODUCTION

Adjustable, PWM, Step-Down Regulator

We Recommend Improved Performance Devices, MAX887 for MAX750A, MAX1684/MAX1685 for MAX758A, for New Designs

Viewing:

Overview

  • Up to 750mA Load Currents
  • 160kHz High-Frequency, Current-Mode PWM
  • 85% to 96% Efficiencies
  • 33µH or 100µH Pre-Selected Inductor Value, No Component Design Required
  • 1.7mA Quiescent Supply Current
  • 6µA Shutdown Supply Current
  • Adjustable Output Voltage
  • Overcurrent, Soft-Start, and Undervoltage Lockout Protection
  • Cycle-by-Cycle Current Limiting
  • 8-Pin DIP/SO Packages (MAX750A)

The MAX750A/MAX758A are adjustable-output, CMOS, step-down, DC-DC switching regulators. The MAX758A accepts inputs from 4V to 16V and delivers 750mA, while the MAX750A accepts inputs from 4V to 11V and delivers 450mA. Typical efficiencies are 85% to 90%. Typical quiescent current is 1.7mA, or only 6µA in shutdown mode. The output does not exhibit any ripple at subharmonics of the switching frequency over its specified range.

Pulse-width-modulation (PWM) current-mode control provides precise output regulation and excellent transient responses. Output voltage accuracy is guaranteed to be ±4.5% plus feedback-resistor tolerance over line, load, and temperature variations. Fixed-frequency switching and absence of subharmonic ripple allows easy filtering of output ripple and noise, as well as the use of small external components. These regulators require only a single inductor value to work in most applications, so no inductor design is necessary.

Applications

  • Cell Phones
  • Computer Peripherals
  • Portable Communications Equipment
  • Portable Instrumentation

MAX758A
Adjustable, PWM, Step-Down Regulator
MAX750A, MAX758A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX887 PRODUCTION 100% Duty Cycle, Low-Noise, Step-Down, PWM DC-DC Converter
MAX1684 PRODUCTION Low-Noise, 14V Input, 1A, PWM Step-Down Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX758A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed