MAX746

PRE-RELEASE

High-Efficiency, PWM, Step-Down, N-Channel DC-DC Controller

Viewing:

Overview

  • 93% to 96% Efficiency for 50mA to 3A Output Currents
  • 4V to 15V Input Voltage Range
  • Low 950µA Supply Current
  • 1.4µA Shutdown Current
  • Drives External N-Channel FETs
  • Fixed-Frequency Current-Mode PWM (Heavy Loads)
  • Idle-Mode PFM (Light Loads)
  • Cycle-by-Cycle Current Limiting
  • 2V ±1.5% Accurate Reference Output
  • Adjustable Soft-Start
  • Undervoltage Lockout
  • Precision Comparator for Power-Fail or Low-Battery Warning

The MAX746 is a high-efficiency, high-current, step-down DC-DC power-supply controller that drives external N-channel FETs. It provides 93% to 96% efficiency from a 6V supply voltage with load currents ranging from 50mA up to 3A. It uses a pulse-width-modulating (PWM) current-mode control scheme to provide precise output regulation and low output noise. The MAX746's 4V to 15V input voltage range, fixed 5V/adjustable (Dual-Mode™) output, and adjustable current limit make this device ideal for a wide range of applications.

High efficiency is maintained with light loads due to a proprietary automatic pulse-skipping control (Idle-Mode™) scheme that minimizes switching losses by reducing the switching frequency at light loads. The low 950µA quiescent current and ultra-low 1.4µA shutdown current further extend battery life.

External components are protected by the MAX746's cycle-by-cycle current limit. The MAX746 also features a 2V ±1.5% reference, a comparator for low-battery detection or level translating, and soft-start and shutdown capability.

The MAX747-discussed in a separate data sheet-functions similarly to the MAX746, but drives P-channel logic level FETs.

Applications

  • 5V to 3.3V Green PC Applications
  • Battery-Powered Applications
  • Cell Phones
  • Notebook Computers
  • PDAs and Other Handheld Devices

MAX746
High-Efficiency, PWM, Step-Down, N-Channel DC-DC Controller
MAX746: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX747 PRE-RELEASE High-Efficiency, PWM, Step-Down Controller (External P-Channel Driver)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX746 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed