MAX744A

PRODUCTION

5V, Step-Down, Current-Mode PWM DC-DC Converters

We Recommend Improved Performance Devices, MAX1684/MAX1685, for New Designs

Viewing:

Overview

  • 750mA Load Currents (MAX738A/MAX744A)
  • High-Frequency, Current-Mode PWM
  • 159kHz to 212.5kHz Guaranteed Oscillator Frequency Limits (MAX744A)
  • 85% to 96% Efficiencies
  • 1.7mA Quiescent Current
  • 6µA Shutdown Supply Current
  • Single Preselected Inductor Value, No Component Design Required
  • Overcurrent, Soft-Start, and Undervoltage Lockout Protection
  • Cycle-by-Cycle Current Limiting
  • 8-Pin DIP/SO Packages (MAX730A)
MAX744A
5V, Step-Down, Current-Mode PWM DC-DC Converters
MAX730A, MAX738A, MAX744A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX1684 PRODUCTION Low-Noise, 14V Input, 1A, PWM Step-Down Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX744A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed