MAX7357
PRODUCTION1-to-8 I²C Bus Switches/Multiplexers with Bus Lock-up Detection, Isolation, and Notification
Industry's Only I²C Switches with Bus Lock-Up Detection, Isolation, and Notification
- Part Models
- 3
- 1ku List Price
- Starting From $4.18
Overview
- Bus Lock-Up Detection and Isolation (MAX7357, MAX7358)
- Host Notification on Detection of Lock-Up (MAX7357, MAX7358)
- Maintain Fault Diagnostic Information (MAX7357, MAX7358)
- Dual-Function Active-Low RST/Active-Low INT Provides Lock-Up Notification and Hardware Reset (MAX7357, MAX7358)
- Active-Low RST Input Resets I²C Interface (MAX7358)
- 3 Address Control Inputs
- Low RON Switches
- Logic-Level Translation
- Low 0.1µA (typ) Standby Current
- Support Hot Insertion
- 100kbps Standard-Mode or 400kbps Fast-Mode I²C Interface
- Address Translation Allows Multiple Device with Same ID
- 5.5V-Tolerant Inputs
- 2.3V to 5.5V Supply
The MAX7356/MAX7357/MAX7358 8-channel I²C switches/multiplexers expand the main I²C bus to any combination of 8 extended I²C buses. They enable a master on the main bus to isolate and communicate with devices or groups of devices that may otherwise have slave address conflicts. Any extended bus can be connected or disconnected by control packets from the main I²C bus writing to the main control register of these I²C switches.
The MAX7357 and MAX7358 feature an enhanced mode that includes a built-in timer used to monitor all extended buses for lock-up conditions. If the clock or data line of any of these buses is low for more than 25ms (typ), a lock condition is detected. An optional interrupt can be generated through the bidirectional active-low RST/active-low INT. The master can read the bus lock-up register to find out which extended bus is locked up. The master can also enable the MAX7357 or the MAX7358 to send a "flush-out" sequence on the faulty channel. There is an optional preconnection check that can be enabled to toggle the extended bus clock and data line low then high to ensure the downstream bus is not locked high prior to connecting it to the host bus.
The MAX7356/MAX7357/MAX7358 are transparent to signals sent and received at each channel, allowing multiple masters. Any device connected to an I²C bus can transmit and receive signals; however, only the master connected to the host side of the MAX7356/MAX7357/MAX7358 should address the device.
The MAX7356/MAX7357/MAX7358 are available in 24-pin TSSOP and TQFN packages and are specified over the extended -40°C to +85°C temperature range.
Applications
- Base Stations
- Control and Automation Devices
- Networking Equipment
- RAID
- Servers
- SFP Control Interface
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7357ETG+ | 24-TQFN-4X4X0.75 | ||
| MAX7357ETG+T | 24-TQFN-4X4X0.75 | ||
| MAX7357EUG+ | Thin Shrink Small-Outline Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX7357 yet. Have something to say?
Start a Discussion on EngineerZone®