MAX727

Obsolete

5V/3.3V/3V 2A Step-Down, PWM, Switch-Mode DC-DC Regulators

Viewing:

Overview

  • Input Range: Up to 40V
  • 2A On-Chip Power Switch
  • Fixed Outputs:
    • 5V (MAX727)
    • 3.3V (MAX728)
    • 3V (MAX729)
  • 100kHz Switching Frequency
  • Excellent Dynamic Characteristics
  • Few External Components
  • 8.5mA Quiescent Current
  • TO-220 Package
MAX727
5V/3.3V/3V 2A Step-Down, PWM, Switch-Mode DC-DC Regulators
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX727 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed