MAX726

Obsolete

5A/2A Step-Down, PWM, Switch-Mode DC-DC Regulators

Viewing:

Overview

  • Input Range: Up to 40V
  • 5A On-Chip Power Switch (MAX724)
    2A On-Chip Power Switch (MAX726)
  • Adjustable Output: 2.5V to 35V
  • 100kHz Switching Frequency
  • Excellent Dynamic Characteristics
  • Few External Components
  • 8.5mA Quiescent Current
  • TO-220 Package
MAX726
5A/2A Step-Down, PWM, Switch-Mode DC-DC Regulators
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX726 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed