MAX71336S

Obsolete

ZON P5S/P5SL and M5S/M5SL Poly and Single-Phase Energy Meter SoCs

Never Trade Scalability for Cost-Effectiveness Again—Come for One ZON Product, Stay for the Family

Viewing:

Overview

  • Low Power Consumption
    • Less Than 5mA (typ) Consumption at 3.3V and 20MHz in Active Mode
    • < 3μA in RTC Compensation Mode, 2.3μA in SLP Mode
    • 2.7V to 3.6V Operating Voltage
  • Advanced AFE with Exceptional Accuracy and Temperature Stability
    • Voltage Reference Temperature Coefficient (max) 40ppm/°C
    • RTC with Dedicated Temperature Compensation Circuit
    • On-Chip Digital Temperature Sensor and Battery Monitor
    • 24-Bit 2nd Order Delta-Digma ADCs with Differential Inputs Supporting CTs, Rogowski Coils and Both Single and Dual Input Remote Sensor Interface SoCs with Shunts (71M6xx3 or MAX71071)
    • Configurable Sampling Rate Up to 10ksps/Channel
    • ±0.1% Wh Accuracy Over 5000:1 Current Range
    • 40Hz–70Hz Line Frequency Range and Phase Compensation (±10°)
  • Highly Integrated Product Features and Flexible Peripherals Support Broad Application Needs
    • Single 32kHz Crystal Provides All Operating Clocks
    • Low-Power 5ksps Auxiliary ADC for Environmental Monitoring
    • Two PWM Control Channels with Programmable Frequency, Duty Cycle, and Ramp Time
    • Two Touch Sensor Switch Inputs
    • SPI and I²C Master and Slave
    • Security Engines (3DES, AES)
    • 5 Timers
    • Single-Cycle 32 x 32 MAC Unit
    • 4x 40/6x 38/8x 36 LCDs with Autopaging
    • 5 UARTs, 1 with 38kHz IR Encoder/Decoder), Two Compliant with ISO 7816

The ZON™ P5S/P5SL (MAX71336S/MAX71335S) and ZON M5S/M5SL (MAX71316S/MAX71315S) are very low-power poly- and single-phase metering systems-on-chips (SoCs) that comprise a 20MHz MAXQ30 MPU core, realtime clock (RTC) with digital temperature compensation, flash memory, LCD drivers and a single-cycle 32 x 32 multiplier (MAC). Seven (ZON P5S/P5SL) or four (ZON M5S/M5SL) analog inputs with individual 24-bit delta-sigma ADCs, digital metrology temperature compensation, a precision voltage reference, a 32-bit computation engine (CE) with four pulse outputs, and security engines implementing AES and DES encryption support a wide range of smart metering applications with very few external components.

The ZON P5S/P5SL and ZON M5S/M5SL SoCs support optional interfaces to the 71M6xxx and MAX71071 series of isolated remote sensors that offer BOM cost reduction and enhanced reliability. The devices feature low-power operation in active and battery modes, 48KB RAM, and 256KB or 512KB of flash memory, programmable with code and/or data during meter operation.

A complete array of code development tools, demonstration code, and reference designs enable rapid development and certification of meters that meet all ANSI, IEC, and BIS electricity metering standards worldwide.

Applications

  • Energy Monitoring
  • Secure Meters
  • Smart Meters

MAX71336S
ZON P5S/P5SL and M5S/M5SL Poly and Single-Phase Energy Meter SoCs
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX71336S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed