MAX71335L
ZON P3/P3L Polyphase Electricity Meter SoC
Best-in-Class Metrology Performance and Custom Peripherals
Overview
- Dual-Core Architecture for Improved System Performance and Flexibility
- Dedicated 32-Bit DSP Compute Engine for Metrology Processing
- MAXQ30 32-Bit RISC MPU Core, Up to 10 MIPS (at 10MHz), with 256kB Flash or 128kB Flash, and
12kB data RAM
- Advanced AFE with High Accuracy and Temperature Stability
- Four Independent ADCs Measuring Four Current Channels and Three Voltage Channels
- 0.1% Wh Accuracy over 2000:1 Current Range
- Digital Temperature Compensation for Metrology and RTC
- 40Hz–70Hz Line Frequency Range, Phase Compensation (±10°)
- Low-Power 5ksps Auxiliary ADC for Environmental Monitoring
- On-Chip Digital Temperature Sensor
- Highly Integrated Product Features and Flexible Peripherals Support Broad Application Needs
- LCD Controller Supporting Up to Eight Common Planes
- Two PWM Control Channels with Programmable Frequency, Duty Cycle, Ramp Time
- Two Touch Switch Inputs
- Oscillator Based on 32kHz Watch Crystal with Internal 24MHz Backup R/C Oscillator
- SPI (Master and Slave), Master I2C
- Four UARTs (Configurable Pins), Smart Card Interface, 38kHz IR Decoder
- 100-Pin LQFP
The ZON™ P3L/P3 (MAX71334L/MAX71335L) metering SoC (systems on chip) integrates dual 32-bit processors for polyphase metering applications. It contains 256KB flash (ZON P3) or 128KB flash (ZON P3L), 12KB RAM and a single-cycle 32 x 32 + 64 multiplier. The application processor (CPU) is a 32-bit MAXQ®30 core. The metrology processor is a proprietary compute engine (CE), a 32-bit RISC processor dedicated to computing the metering parameters from voltage and current samples.
Applications
- Polyphase electricity meters
- Polyphase energy monitoring
- Smart Meters
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX71335L yet. Have something to say?
Start a Discussion on EngineerZone®