MAX706AP
MAX706AP
PRODUCTION+3V Voltage Monitoring, Low-Cost, µP Supervisory Circuits
- Part Models
- 1
- 1ku List Price
- Starting From $7.59
Viewing:
Overview
- µMAX Package, Small 8-Pin SO
- Precision Supply-Voltage Monitors
- 2.63V (MAX706P/R, MAX706AP/AR, and MAX708R)
- 2.93V (MAX706S, MAX706AS, and MAX708S)
- 3.08V (MAX706T, MAX706AT, and MAX708T)
- 200ms Reset Time Delay
- Debounced TTL/CMOS-Compatible Manual Reset Input
- 100µA Quiescent Current
- WDI Disable Feature (MAX706AP/AR/AS/AT)
- Watchdog Timer: 1.6s Timeout
- Reset Output Signal:
- Active-High Only (MAX706P, MAX706AP)
- Active-Low Only (MAX706R/S/T, MAX706AR/AS/AT)
- Active-High and Active-Low (MAX708R/S/T)
- Voltage Monitor for Power-Fail or Low-Battery Warning
- 8-Pin Surface-Mount Package
- Guaranteed active-low RESET Assertion to VCC = 1V
The MAX706P/R/S/T, MAX706AP/AR/AS/AT, and MAX708R/S/T microprocessor (µP) supervisory circuits reduce the complexity and number of components required to monitor +3V power-supply levels in +3V to +5V µP systems. These devices significantly improve system reliability and accuracy compared to separate ICs or discrete components.
The MAX706P/R/S/T and MAX706AP/AR/AS/AT supervisory circuits provide the following four functions:
-
1) A reset output during power-up, power-down, and brownout conditions.
2) An independent watchdog output that goes low if the watchdog input has not been toggled within 1.6s.
3) A 1.25V threshold detector for power-fail warning, low-battery detection, or for monitoring a power supply other than the main supply.
4) An active-low, manual-reset input.
The MAX708R/S/T provide the same functions as the MAX706R/S/T and MAX706AR/AS/AT except they do not have a watchdog timer. Instead, they provide both active-low RESET and RESET outputs. As with the MAX706, devices with R, S, and T suffixes have reset thresholds of 2.63V, 2.93V, and 3.08V, respectively.
These devices are available in 8-pin SO, DIP, and µMAX® packages and are fully specified over the operating temperature range.
Applications
- Battery-Powered Equipment
- Computers
- Controllers
- Critical µP Power Monitoring
- Intelligent Instruments
- Portable Instruments
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX706APESA+ | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX706APESA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 10 | ||
| MAX6316 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6317 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6318 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6319 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6320 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6321 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6322 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6358 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6359 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
| MAX6360 | PRODUCTION | Dual/Triple-Voltage µP Supervisory Circuits |
Latest Discussions
No discussions on MAX706AP yet. Have something to say?
Start a Discussion on EngineerZone®