MAX6917

Obsolete

I²C-Compatible RTC with Microprocessor Supervisor, Alarm, and NV RAM Controller

Viewing:

Overview

  • Real-Time Clock Counts
    • Seconds, Minutes, Hours, Date, Month, Day of Week, and Year with Leap-Year Compensation Through 2099
  • Fast (400kHz) I²C-Bus-Compatible Interface
  • 96 x 8 Bits of RAM for Scratchpad Data Storage
  • Uses Standard 32.768kHz, 6pF Load, Watch Crystal
  • Single-Byte or Multiple-Byte (Burst Mode) Data Transfer for Read or Write of Clock Registers or RAM
  • Battery Monitor and Low-Battery Warning Output
    • Internal Default for Lithium Backup-Battery Testing
    • Pins Available for Other Backup-Battery Testing Configurations
  • Dual Power-Supply Pins for Primary and Backup Power
  • Battery-On Output
  • NV RAM Controller
    • Chip-Enable Gating (Control of Active-Low CE with Reset and Power Valid)
    • VOUT for SRAM Power
  • Microprocessor Supervisor with Watchdog Input
  • Programmable Time/Date Alarm Output
  • Data Valid Bit (Loss of All Voltage Alerts User of Corrupt Data)
  • Crystal-Fail Detect
  • Reference Output Frequencies—1Hz and 32.768kHz
  • Small, 20-Pin, QSOP Surface-Mount Package
MAX6917
I²C-Compatible RTC with Microprocessor Supervisor, Alarm, and NV RAM Controller
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real-Time Clocks (RTCs) & Timers 3
DS1670 PRODUCTION Portable System Controller
DS1673 PRODUCTION Portable System Controller
DS1677 Obsolete Portable System Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6917 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed