MAX6910

Obsolete

I²C-Compatible Real-Time Clocks with µP Supervisor and NV RAM Controller

Viewing:

Overview

  • RTC Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year, with Leap Year Compensation Valid Up to 2100
  • 31 Bytes of RAM for Scratchpad Data Storage
  • Uses Standard 32.768kHz, 6pF Load, Watch Crystal
  • Programmable Time/Date, Open-Drain ALARM Output (Status Can also Be Polled)
  • Chip Enable Gating (Control of Active-Low CE with Reset and Power Valid)
  • OUT Pin for SRAM Power
  • µP Reset Output
  • Watchdog Input
  • Manual Reset Input with Push-Button Switch Debounce
  • Independent Power-Fail and Reset Comparators
  • 400kHz 2-Wire Interface
  • Single-Byte or Multiple-Byte (Burst Mode) Data Transfer for Read or Write of Clock Registers or RAM
  • Bus Timeout to Prevent Lockup of Malfunctioning Bus Interface
  • Dual Power-Supply Pins for Primary and Backup Power
  • Programmable Trickle Charger (MAX6910)
  • Uses Less than 1µA Timekeeping Current at 3.0V
  • Operating Voltages of 3V and 3.3V
MAX6910
I²C-Compatible Real-Time Clocks with µP Supervisor and NV RAM Controller
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real-Time Clocks (RTCs) & Timers 1
DS1670 PRODUCTION Portable System Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6910 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed