MAX6909

Obsolete

I²C-Compatible Real-Time Clocks with µP Supervisor and NV RAM Controller

Viewing:

Overview

  • RTC Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year, with Leap Year Compensation Valid Up to 2100
  • 31 Bytes of RAM for Scratchpad Data Storage
  • Uses Standard 32.768kHz, 6pF Load, Watch Crystal
  • Programmable Time/Date, Open-Drain ALARM Output (Status Can also Be Polled)
  • Chip Enable Gating (Control of Active-Low CE with Reset and Power Valid)
  • OUT Pin for SRAM Power
  • µP Reset Output
  • Watchdog Input
  • Manual Reset Input with Push-Button Switch Debounce
  • Independent Power-Fail and Reset Comparators
  • 400kHz 2-Wire Interface
  • Single-Byte or Multiple-Byte (Burst Mode) Data Transfer for Read or Write of Clock Registers or RAM
  • Bus Timeout to Prevent Lockup of Malfunctioning Bus Interface
  • Dual Power-Supply Pins for Primary and Backup Power
  • Programmable Trickle Charger (MAX6910)
  • Uses Less than 1µA Timekeeping Current at 3.0V
  • Operating Voltages of 3V and 3.3V

The MAX6909/MAX6910 are I²C-compatible real-time clocks (RTCs) with a microprocessor supervisor, optional trickle charger (MAX6910 only), backup power source, and NV RAM controller. The MAX6909/MAX6910 provide alarm outputs to indicate a crystal failure, a switchover to battery power, and time and date indication. The NV RAM is 31 bytes of static RAM that are available for scratchpad storage. The MAX6909/MAX6910 are controlled through a 2-wire serial bus.

The real-time clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The date is automatically adjusted for months with fewer than 31 days, including corrections for leap year up to the year 2100. The clock operates in either the 24-hour or 12-hour format with an AM/PM indicator. A time/date-programmable ALARM output completes the features list for the real-time clock section of the MAX6909/MAX6910. The alarm function can also be used in a polled mode by periodically reading the alarm out status bit in the minutes register. A crystal fail output, active-low CX FAIL, indicates loss of accurate timekeeping due to crystal problems.

A built-in µP supervisor with an open-drain reset ensures the µP powers up in a known state. A reset threshold is available for 3V or 3.3V supplies. The piezo transducer output, PZT, is register selectable for one of four frequencies, can be turned on and off through a register bit, or selected to go on when the active-low ALM, alarm output, goes active.

The MAX6909/MAX6910 are available in a 20-pin QSOP package and operate over the -40°C to +85°C temperature range.

Applications

  • Handheld Instruments
  • Medical Instrumentation
  • Point-of-Sale Equipment
  • Programmable Logic Controllers

MAX6909
I²C-Compatible Real-Time Clocks with µP Supervisor and NV RAM Controller
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Real-Time Clocks (RTCs) & Timers 1
DS1670 PRODUCTION Portable System Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6909 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed