MAX6888
MAX6888
PRODUCTIONHex/Quad, Power-Supply Supervisory Circuits
- Part Models
- 5
- 1ku List Price
- Starting From $7.33
Viewing:
Overview
- Hex/Quad Voltage Detectors
- Undervoltage and Overvoltage Thresholds
- 1% Threshold Accuracy
- Margining Disable and Manual Reset Input
- Watchdog Timer
- Open-Drain Active-Low RESET, Active-Low OV, and Active-Low WDO Outputs
- 180ms (min) Reset Timeout Period
- Few External Components
- Small 5mm x 5mm, 16-Pin Thin QFN Packages
The MAX6887/MAX6888 multivoltage supply supervisors provide several voltage-detector inputs, one watchdog input, and three outputs. Each voltage-detector input offers a factory-set undervoltage and overvoltage threshold. Manual reset and margin disable inputs offer additional flexibility.
The MAX6887 offers six voltage-detector inputs, while the MAX6888 offers four inputs. Output active-low RESET asserts when any input voltage drops below its respective undervoltage threshold or manual reset active-low MR is asserted. Output active-low OV asserts when any input voltage exceeds its respective overvoltage threshold. Monitor standard supply voltages listed in the Selector Guide in the full datasheet.
The MAX6887/MAX6888 offer a watchdog timer with an initial and normal timeout periods of 102.4s and 1.6s, respectively. Watchdog output active-low WDO asserts when the watchdog timer expires. Connect active-low WDO to manual reset input active-low MR to generate resets when the watchdog timer expires. RESET, OV, and WDO are active-low, open-drain outputs.
The MAX6887/MAX6888 are available in a 5mm x 5mm x 0.8mm, 16-pin thin QFN package and operate over the extended -40°C to +85°C temperature range.
Applications
- Multivoltage Systems
- Networking
- Servers/Workstations/Storage Systems
- Telecom
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6888EETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6888EETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6888IETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6888QETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6888QETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX6888IETE+ | PRODUCTION | |
| MAX6888QETE+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX6888 yet. Have something to say?
Start a Discussion on EngineerZone®