MAX6871

EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC

EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC

Viewing:

Overview

  • Six (MAX6870) or Four (MAX6871) Configurable Input Voltage Detectors
    • One High Voltage Input (+1.25V to +7.625V or +2.5V to +13.2V Thresholds)
    • One Bipolar Voltage Input (±1.25V to ±7.625V or ±2.5V to ±15.25V Thresholds)
    • Four (MAX6870) or Two (MAX6871) Positive Voltage Inputs (+0.5V to +3.05V or +1V to +5.5V Thresholds)
  • Four General-Purpose Logic Inputs
  • Two Configurable Watchdog Timers
  • Eight (MAX6870) or Five (MAX6871) Programmable Outputs
    • Active-High, Active-Low, Open-Drain, Weak Pullup, Push-Pull, Charge-Pump
    • Timing Delays from 25µs to 1600ms
  • 10-Bit Internal ADC Monitors the Input Voltage Detectors and Two Auxiliary Inputs
  • Margining Disable and Manual Reset Controls
  • Internal 1.25V Reference or External Reference Input
  • 4kb Internal User EEPROM
    • Endurance: 100,000 Erase/Write Cycles
    • Data Retention: 10 Years
  • I²C/SMBus-Compatible Serial Configuration/Communication Interface
  • ±1% Threshold Accuracy

The MAX6870/MAX6871 EEPROM-configurable, multivoltage supply sequencers/supervisors monitor several voltage detector inputs, two auxiliary inputs, and four general-purpose logic inputs. The MAX6870/MAX6871 feature programmable outputs for highly configurable power-supply sequencing applications. The MAX6870 features six voltage detector inputs and eight programmable outputs, while the MAX6871 features four voltage detector inputs and five programmable outputs. Manual reset and margin disable inputs offer additional flexibility.

All voltage detectors offer two configurable thresholds for undervoltage/overvoltage or dual undervoltage detection. One high voltage input (IN1) provides detector threshold voltages from +2.5V to +13.2V in 50mV increments, or from +1.25V to +7.625V in 25mV increments. A bipolar input (IN2) provides detector threshold voltages from ±2.5V to ±15.25V in 50mV increments, or from ±1.25V to ±7.625V in 25mV increments. Positive inputs (IN3–IN6) provide detector threshold voltages from +1V to +5.5V in 20mV increments, or from +0.5V to +3.05V in 10mV increments.

Programmable output stages control power-supply sequencing or system resets/interrupts. Programmable output options include: active-high, active-low, opendrain, weak pullup, push-pull, and charge pump. Programmable timing delay blocks configure each output to wait between 25µs and 1600ms before deasserting. A fault register logs the condition that caused each output to assert (undervoltage, overvoltage, manual reset, etc.).

An internal 10-bit ADC monitors the voltage detector inputs, and two auxiliary inputs through a multiplexer that automatically sequences through all inputs every 200ms. A SMBus™-/I²C-compatible, serial data interface programs and communicates with the configuration EEPROM, the configuration registers, the internal 4kb user EEPROM, the ADC registers, and the fault registers of the MAX6870/MAX6871.

The MAX6870/MAX6871 are available in a 7mm x 7mm x 0.8mm 32-pin thin QFN package and operate over the extended -40°C to +85°C temperature range.

Applications

  • Base Stations
  • Multimicroprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems

MAX6871
EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC
MAX6870, MAX6871: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 4
MAX6819 PRODUCTION SOT23 Power-Supply Sequencers
MAX6820 PRODUCTION SOT23 Power-Supply Sequencers
MAX6391 PRODUCTION Dual-Voltage µP Supervisory Circuits with Sequenced Reset Outputs
MAX6392 PRODUCTION Dual-Voltage µP Supervisory Circuits with Sequenced Reset Outputs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX6870EVKIT

Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Product Details

The MAX6870 evaluation system (EV system) consists of a MAX6870 evaluation kit (EV kit) and a Maxim CMOD232 command module. The MAX6870 EEPROM-configurable, multivoltage supply sequencer/supervisor monitors several voltage-detector inputs, two auxiliary inputs, and four general-purpose logic inputs, and features programmable outputs for highly configurable power-supply sequencing applications. The evaluation software runs under Windows® 95/98/2000/XP, providing a handy user interface to exercise the features of the MAX6870.

Order the complete EV system (MAX6870EVCMAXQU) for comprehensive evaluation of the MAX6870 using a PC. Order the EV kit (MAX6870EVKIT) if the command module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX6871–MAX6875. Contact factory for a free sample of MAX6871ETJ, MAX6872ETJ, MAX6873ETJ, MAX6874ETJ, or MAX6875ETJ.

Applications

  • Base Stations
  • Multimicroprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems

MAX6870EVCMAXQU

Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875

Features and Benefits

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Fully Assembled and Tested

Product Details

The MAX6870 evaluation system (EV system) consists of a MAX6870 evaluation kit (EV kit) and a Maxim CMOD232 command module. The MAX6870 EEPROM-configurable, multivoltage supply sequencer/supervisor monitors several voltage-detector inputs, two auxiliary inputs, and four general-purpose logic inputs, and features programmable outputs for highly configurable power-supply sequencing applications. The evaluation software runs under Windows® 95/98/2000/XP, providing a handy user interface to exercise the features of the MAX6870.

Order the complete EV system (MAX6870EVCMAXQU) for comprehensive evaluation of the MAX6870 using a PC. Order the EV kit (MAX6870EVKIT) if the command module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

This system can also evaluate the MAX6871–MAX6875. Contact factory for a free sample of MAX6871ETJ, MAX6872ETJ, MAX6873ETJ, MAX6874ETJ, or MAX6875ETJ.

Applications

  • Base Stations
  • Multimicroprocessor/Voltage Systems
  • Networking Systems
  • Servers and Workstations
  • Storage Equipment
  • Telecommunication/Central Office Systems

MAX6870EVKIT
Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875
MAX6870EVCMAXQU
Evaluation System/Evaluation Kit for the MAX6870, MAX6871, MAX6872, MAX6873, MAX6874, MAX6875

Latest Discussions

No discussions on MAX6871 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed