MAX6862
MAX6862
PRODUCTIONNanopower µP Supervisory Circuits with Manual Reset and Watchdog Timer
Nanopower µP Supervisory Circuits with Manual Reset and Watchdog Timer Ideal for Portable Applications
- Part Models
- 2
- 1ku List Price
- Starting From $2.93
Viewing:
Overview
- Ultra-Low 170nA (typ) Supply Current
- Reset Thresholds from +1.575V to +4.625V in Approximately 100mV Increments
- Six Minimum Reset Timeout Period Options from 10ms to 1200ms
- Manual Reset Option
- Watchdog Timer Option
- Pin-Selectable 10ms/150ms (min) Reset Timeout Period (MAX6861/MAX6862/MAX6863)
- Immune to Short VCC Transients
- Guaranteed Reset Valid to VCC = +1.1V
- Three Reset Output Options:
- Push-Pull active-low RESET
- Push-Pull RESET
- Open-Drain active-low RESET
- No External Components
- Small 5-Pin SOT23 Package
- Pin Compatible to the TPS3836/TPS3837/TPS3838 (MAX6861/MAX6862/MAX6863)
The MAX6854/MAX6855/MAX6856/MAX6858/MAX6860–MAX6869 ultra-low-current (170nA, typ) microprocessor (µP) supervisory circuits combine voltage monitoring, watchdog timer, and manual reset input functions in a 5-pin SOT23 package. These devices assert a reset signal whenever the monitored voltage drops below the factory-trimmed reset threshold voltage, manual reset is asserted, or the watchdog timer expires. The reset output remains asserted for a minimum timeout period after VCC rises above the reset threshold and manual reset is deasserted. Factory-trimmed reset threshold voltages are offered from +1.575V to +4.625V in approximately 100mV increments (see the Threshold Suffix Guide in the full data sheet). Each device is offered with six minimum reset timeout options, ranging from 10ms to 1200ms.
The MAX6854/MAX6855/MAX6856/MAX6858/MAX6860–MAX6869 are offered in a variety of configurations (see the Selector Guide in the full data sheet). The MAX6854/MAX6855/MAX6856/MAX6861–MAX6869 provide a manual reset input, MR-bar. The MAX6864–MAX6869 offer a watchdog timer that monitors activity at the WDI input to prevent code execution errors. The MAX6864–MAX6869 offer watchdog timeout options of 3.3s or 209s (typ). The MAX6861/MAX6862/MAX6863 feature a pin-selectable reset delay period of 10ms or 150ms (min). Push-pull active-low, push-pull active-high, and open-drain active-low reset outputs are available.
Applications
- Glucose Monitors/Patient Monitors
- MP3 Players/Pagers
- PDAs and Cell Phones
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6862UK29+ | Small-Outline Transistor Package | ||
| MAX6862UK29+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6862UK29+ | PRODUCTION | |
| MAX6862UK29+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6862UK29+ | PRODUCTION | |
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX6862UK29+ | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6862UK29+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Monitors & Fuel Gauges 1 | ||
| MAX6427 | PRODUCTION | Low-Power, Single/Dual-Level Battery Monitors with Hysteresis |
| Supervisory Circuits & Reset ICs 13 | ||
| MAX6326 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6327 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6328 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6346 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6347 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6348 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6400 | PRODUCTION | µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package |
| MAX6401 | PRODUCTION | µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package |
| MAX6402 | PRODUCTION | µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package |
| MAX6403 | µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package | |
| MAX6404 | µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package | |
| MAX6405 | Obsolete | µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package |
| MAX6461 | PRODUCTION | Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits |
Latest Discussions
No discussions on MAX6862 yet. Have something to say?
Start a Discussion on EngineerZone®