MAX6855

Obsolete

Nanopower µP Supervisory Circuits with Manual Reset and Watchdog Timer

Nanopower µP Supervisory Circuits with Manual Reset and Watchdog Timer Ideal for Portable Applications

Viewing:

Overview

  • Ultra-Low 170nA (typ) Supply Current
  • Reset Thresholds from +1.575V to +4.625V in Approximately 100mV Increments
  • Six Minimum Reset Timeout Period Options from 10ms to 1200ms
  • Manual Reset Option
  • Watchdog Timer Option
  • Pin-Selectable 10ms/150ms (min) Reset Timeout Period (MAX6861/MAX6862/MAX6863)
  • Immune to Short VCC Transients
  • Guaranteed Reset Valid to VCC = +1.1V
  • Three Reset Output Options:
    • Push-Pull active-low RESET
    • Push-Pull RESET
    • Open-Drain active-low RESET
  • No External Components
  • Small 5-Pin SOT23 Package
  • Pin Compatible to the TPS3836/TPS3837/TPS3838 (MAX6861/MAX6862/MAX6863)
MAX6855
Nanopower µP Supervisory Circuits with Manual Reset and Watchdog Timer
MAX6854, MAX6855, MAX6856, MAX6858, MAX6860, MAX6861, MAX6862, MAX6863, MAX6864, MAX6865, MAX6866, MAX6867, MAX6868, MAX6869: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
MAX6427 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
Supervisory Circuits & Reset ICs 13
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6346 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6347 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6400 PRODUCTION µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6401 PRODUCTION µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6402 PRODUCTION µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6403 µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6404 µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6405 Obsolete µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package
MAX6461 PRODUCTION Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6855 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed