MAX6841
MAX6841
ObsoleteUltra-Low-Voltage µP Reset Circuits and Voltage Detectors
Ultra-Low-Voltage SC70 µP Supervisors Monitor Supplies Down to 0.9V with No External Components
Viewing:
Overview
- Factory-Set Reset Threshold Voltages for Monitoring Supplies from 0.9V to 1.5V (MAX6841/MAX6842)
- Adjustable Threshold RESET IN (MAX6843/MAX6844/MAX6845)
- Low Power Consumption: 5.7µA (typ)
- ±2.5% Reset Threshold Accuracy Over Temperature
- Five Timeout Periods: 150µs (Voltage Detector Version), 1.5ms, 30ms, 210ms, and 1.68s
- Available in Three Output Configurations
- Push-Pull active-low RESET
- Push-Pull RESET
- Open-Drain active-low RESET
- Guaranteed Reset Valid to VCC = 0.55V (Active Low)
- Manual Reset Input
- Immune to Short VCC Transients
- Space-Saving 5-Pin SOT23 Package
The MAX6841–MAX6845 microprocessor (µP) supervisory circuits monitor ultra-low-voltage power supplies in µP and digital systems. They provide excellent circuit reliability at low cost by eliminating external components and adjustments when used with +0.9V to +1.5V systems. Factory-trimmed reset thresholds are available for the MAX6841/MAX6842. The MAX6843/MAX6844/MAX6845 provide a RESET IN input, allowing the user to externally adjust the reset threshold. The MAX6841–MAX6845 family features a debounced manual reset input (active-low MR). The reset comparator is designed to ignore fast transients on VCC.
The MAX6841–MAX6845 assert a reset signal whenever the VCC supply voltage declines below a preset or adjustable threshold or whenever manual reset (active-low MR) is asserted. Reset remains asserted for a fixed timeout delay after VCC has risen above the reset threshold and when manual reset is deasserted. Five timeout periods are available for each part: 150µs (voltage detector version), 1.5ms, 30ms, 210ms, and 1.68s (typ).
The MAX6841/MAX6843 have an active-low push-pull reset output. The MAX6841/MAX6842/MAX6844 have an active-high push-pull reset output, and the MAX6842/MAX6845 have an active-low open-drain reset output. The active-low open-drain reset output requires a pullup resistor that can be connected to a voltage from 0 to VCC.
The low supply current (5.7µA) and small package (SOT23-5) make the MAX6841–MAX6845 ideal for use in portable equipment.
Applications
- Computers
- Controllers
- Critical µP and µC Power Monitoring
- Intelligent Instruments
- Portable Battery-Powered Equipment
- Servers and Workstations
- Telecom/Networking Equipment
- Wireless Base Stations
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 9 | ||
| MAX6832 | PRODUCTION | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
| MAX6833 | Obsolete | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
| MAX6834 | PRODUCTION | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
| MAX6835 | PRODUCTION | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
| MAX6836 | LAST TIME BUY | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
| MAX6837 | PRODUCTION | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
| MAX6838 | PRODUCTION | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
| MAX6839 | Obsolete | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
| MAX6840 | PRODUCTION | Ultra-Low-Voltage SC70 Voltage Detectors and µP Reset Circuits |
Latest Discussions
No discussions on MAX6841 yet. Have something to say?
Start a Discussion on EngineerZone®