MAX6805

PRODUCTION

4-Pin, Low-Power µP Reset Circuits with Manual Reset

Viewing:

Overview

  • Ultra-Low 0.7V Operating Supply Voltage
  • Low 4.0µA Supply Current
  • Precision Monitoring of 2.85V to 5.0V Power-Supply Voltages
  • Reset Thresholds Available from 2.63V to 4.80V, in Approximately 100mV Increments
  • Debounced Manual Reset Input
  • Fully Specified over Temperature
  • Three Power-On Reset Timeout Periods Available (1ms min, 20ms min, 100ms min)
  • Low Cost
  • Three Available Output Structures: Push/Pull active-low RESET, Push/Pull RESET, Open-Drain active-low RESET
  • Guaranteed RESET/active-low RESET Valid to VCC = 0.7V (MAX6803/MAX6804)
  • Power-Supply Transient Immunity
  • No External Components Required
  • 4-Pin SOT143 Package
  • Pin Compatible with MAX811/MAX812 and MAX6314/MAX6315

The MAX6803/MAX6804/MAX6805 microprocessor (µP) supervisory circuits monitor the power supplies in 2.85V to 5.0V µP and digital systems. They increase circuit reliability and reduce cost by eliminating external components and adjustments. They also feature a debounced manual reset input.

These devices perform a single function: they assert a reset signal whenever the VCC supply voltage declines below a preset threshold or whenever manual reset is asserted. Reset remains asserted for a preset timeout period after VCC has risen above the reset threshold or after manual reset is deasserted. The only difference among the three devices is their output. The MAX6804 (push/pull) and MAX6805 (open-drain) have an active-low RESET output, while the MAX6803 (push/pull) has an active-high RESET output. The MAX6803/MAX6804 are guaranteed to be in the correct state for VCC down to 0.7V. The MAX6805 is guaranteed to be in the correct state for VCC down to 1.0V.

The reset comparator in these ICs is designed to ignore fast transients on VCC. Reset thresholds are factory-trimmable between 2.63V and 4.80V, in approximately 100mV increments. These devices are available with a 1ms min, 20ms min, or 100ms min reset timeout period. Ideal for space-critical applications, the MAX6803/MAX6804/MAX6805 come packaged in a 4-pin SOT143. For a lower threshold voltage version, see the MAX6335/MAX6336/MAX6337.

Applications

  • Computers: Desktop, Workstation, Server
  • Controllers
  • Critical µP and µC Power Monitoring
  • Intelligent Instruments
  • Portable Battery-Powered Equipment

MAX6805
4-Pin, Low-Power µP Reset Circuits with Manual Reset
MAX6803, MAX6804, MAX6805: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6805 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed