MAX6804

PRODUCTION

4-Pin, Low-Power µP Reset Circuits with Manual Reset

Viewing:

Overview

  • Ultra-Low 0.7V Operating Supply Voltage
  • Low 4.0µA Supply Current
  • Precision Monitoring of 2.85V to 5.0V Power-Supply Voltages
  • Reset Thresholds Available from 2.63V to 4.80V, in Approximately 100mV Increments
  • Debounced Manual Reset Input
  • Fully Specified over Temperature
  • Three Power-On Reset Timeout Periods Available (1ms min, 20ms min, 100ms min)
  • Low Cost
  • Three Available Output Structures: Push/Pull active-low RESET, Push/Pull RESET, Open-Drain active-low RESET
  • Guaranteed RESET/active-low RESET Valid to VCC = 0.7V (MAX6803/MAX6804)
  • Power-Supply Transient Immunity
  • No External Components Required
  • 4-Pin SOT143 Package
  • Pin Compatible with MAX811/MAX812 and MAX6314/MAX6315
MAX6804
4-Pin, Low-Power µP Reset Circuits with Manual Reset
MAX6803, MAX6804, MAX6805: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6804 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed