MAX6792

Obsolete

High-Voltage, Micropower, Single/Dual Linear Regulators with Supervisory Functions

Automotive Linear Regulators with Supervisory Features

Viewing:

Overview

  • Low 68µA Quiescent Current
  • Wide 5V to 72V Supply Voltage Range
  • Output Current
    • Single Output Up to 300mA
    • Dual Outputs Up to 150mA per Output
  • Low Dropout Voltage
    • 420mV (typ) at 100mA (Single)
    • 840mV (typ) at 100mA (Dual)
  • Fixed Output-Voltage Options: 5V, 3.3V, 2.5V, 1.8V, or Adjustable Output (from 1.8V to 11V)
  • ENABLE and HOLD Functionality
  • Active-Low RESET Output: Open Drain or Push-Pull
  • Internally Fixed (35µs, 3.125ms, 12.5ms, 50ms, or 200ms) or Capacitor-Adjustable Reset Timeout Periods
  • Internally Fixed or Capacitor-Adjustable Watchdog Timeout Periods
  • Windowed (Minimum/Maximum) Watchdog Timer Options (MAX6791/MAX6792)
  • Watchdog Disable Feature
  • Thermal, Short-Circuit, and Output Overvoltage Protection
  • Fully Specified from -40°C to +125°C
  • Small, Thermally Enhanced, 5mm x 5mm TQFN
  • AEC-Q100 Qualified MAX6795TPLD2/V+, MAX6795TPSD2/V+
MAX6792
High-Voltage, Micropower, Single/Dual Linear Regulators with Supervisory Functions
MAX6791, MAX6792, MAX6793, MAX6794, MAX6795, MAX6796: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6792 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed