MAX6768

Automotive Micropower Linear Regulators with Supervisor

Viewing:

Overview

  • Low 31µA Quiescent Current
  • 4V to 72V Wide Input Voltage Range
  • 100mA Output Current Capability
  • Dropout Voltage of 620mV with 5V Output at 100mA
  • Fixed Output-Voltage Options: 5V, 3.3V, 2.5V, and 1.8V
  • Watchdog Timer Option (1.6s (MAX6773/MAX6774) and 50ms (MAX6773B/MAX6774B))
  • Adjustable Output Voltages from 1.8V to 11V
  • Open-Drain or Push-Pull Active-Low RESET Output
  • Fixed or Capacitor-Adjustable Reset Timeouts
  • Small, Thermally Enhanced 1.9W, 3mm x 3mm TDFN Package
  • Overtemperature and Short-Circuit Protection
  • Fully Specified from -40°C to +125°C
  • AEC-Q100 qualified (MAX6765TT_D_/V+, MAX6767TA_D_/V+, MAX6769TA_D_/V+, MAX6773TA_D_/V+ , MAX6773BTA_D_/V+ only)

The MAX6765–MAX6774B are low-quiescent-current, high-voltage linear regulators that operate from 4V to 72V and deliver up to 100mA of load current. These low-power devices consume only 31µA of quiescent current, making them ideal for always-on automotive modules. These devices are offered with fixed standard output options of 5.0V, 3.3V, 2.5V, and 1.8V, or can be adjusted from 1.8V to 11V with two external resistors.

The MAX6765–MAX6774B feature a push-pull or open-drain, active-low RESET output with either fixed or adjustable thresholds. Whenever the regulator's output falls below the reset threshold, the active-low RESET output asserts and remains asserted for at least the minimum reset timeout period after the output voltage exceeds its threshold. The minimum reset timeout period is offered with fixed values from 75µs to 200ms or can be adjusted externally with a small capacitor.

These devices provide three regulator enable modes to accommodate several power-on schemes. The MAX6765/MAX6766/MAX6769/MAX6770/MAX6773/MAX6773B/MAX6774 MAX6774B feature a single traditional enable input (ENABLE) to turn on and off the regulator. The MAX6771/MAX6772 provide dual enable inputs (ENABLE1 and ENABLE2) to turn on and off the regulator either through an ignition switch or a bus transceiver. The MAX6767/MAX6768 provide a hold input (active-low HOLD) in addition to the enable input to allow for the implementation of a self-holding circuit without requiring external components. Setting active-low HOLD low after enabling the regulator forces the regulator to remain on even if ENABLE is subsequently set low. Releasing active-low HOLD shuts down the regulator.

The MAX6773/MAX6773B/MAX6774/MAX6774B also include a watchdog input that monitors a pulse train from the microprocessor (µP) and generates a reset pulse if the watchdog input remains high or low for a duration longer than the 1.6s (typ) (MAX6773/MAX6774) or 50ms (typ) (MAX6773B/MAX6774B) watchdog timeout period.

The MAX6765–MAX6774B are available in a small, thermally enhanced 3mm x 3mm TDFN package that can dissipate up to 1.951W, thereby supporting continuous regulator operation during high ambient temperatures, high battery voltage, and high load-current conditions.

The MAX6765–MAX6774B are fully specified for a -40°C to +125°C operating temperature range.

Applications

  • Automotive
  • Industrial
  • Telecom

MAX6768
Automotive Micropower Linear Regulators with Supervisor
MAX6765, MAX6766, MAX6767, MAX6768, MAX6769, MAX6770, MAX6771, MAX6772, MAX6773, MAX6774: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX6765EVKIT

Evaluation Kit for the MAX6765

Features and Benefits

  • Wide Supply Voltage Range: 4V to 72V
  • 100mA Regulator Output Current
  • Can Also Evaluate MAX6766–MAX6774

Product Details

The MAX6765 evaluation kit (EV kit) provides a proven printed-circuit board (PCB) layout that facilitates evaluation of the MAX6765 low-quiescent-current, high-voltage linear regulator. This EV kit is a fully assembled and tested surface-mount board.

With a few simple changes detailed in a later section of the full data sheet, this EV kit can also evaluate the MAX6766–MAX6774.

The MAX6765 EV kit includes connections to the regulator, the enable signal, the watchdog timer, and the microprocessor (µP) reset line. An LED indicates the status of the voltage regulator and jumpers provide control over all major features of the MAX6765. The MAX6765 EV kit withstands temperatures ranging from -40°C to +105°C and the MAX6765 IC withstands temperatures ranging from -40°C to +125°C.

The EV kit comes with the MAX6765TTLD2+ installed. To evaluate the pin-compatible MAX6766 or the MAX6767–MAX6774, contact the factory for free samples.

Applications

  • Automotive
  • Industrial
  • Telecom

MAX6765EVKIT
Evaluation Kit for the MAX6765

Latest Discussions

No discussions on MAX6768 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed