Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX675
PRODUCTIONPrecision, +5V Voltage Reference, Replaced MAX673
- Part Models
- 6
- 1ku List Price
- Starting From $5.41
Overview
- Pretrimmed to +5V, ±0.15%
- Excellent Temperature Stability: 12ppm/°C
- Low Noise: 10µVP-P
- Low Supply Current: 1.4mA (max)
- Short-Circuit Protected
- Load Regulation 0.001%/mA
- Pin-for-Pin Compatible with REF02
The MAX675 is a precision voltage reference that is pretrimmed to within ±0.15% of 5V. The reference features excellent temperature stability (as low as 12.0ppm/°C guaranteed), low current drain and low noise. It is supplied in the space-saving narrow SO package, as well as, the standard 8-pin Plastic DIP package.
Applications
- A/D Converters
- D/A Converters
- Digital Voltmeters
- Threshold Detectors
- Voltage Regulators
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX675CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX675CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX675CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX675EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX675ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX675ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 6, 2015 - 1373A WAFER FAB |
||
| MAX675CPA+ | ||
| MAX675CSA+ | PRODUCTION | |
| MAX675CSA+T | PRODUCTION | |
| MAX675EPA+ | ||
| MAX675ESA+ | PRODUCTION | |
| MAX675ESA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX675CSA+ | PRODUCTION | |
| MAX675CSA+T | PRODUCTION | |
| MAX675ESA+ | PRODUCTION | |
| MAX675ESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX675CSA+T | PRODUCTION | |
| MAX675ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX675 yet. Have something to say?
Start a Discussion on EngineerZone®