MAX6741
MAX6741
PRODUCTIONLow-Power Dual-/Triple-Voltage SC70 µP Supervisory Circuits
Low-Power, Dual-/Triple-Voltage SC70 µP Supervisory Circuits are Ideal for Portable Equipment
- Part Models
- 4
- 1ku List Price
- Starting From $2.69
Viewing:
Overview
The MAX6736MAX6745 are low-power dual-/triple-voltage microprocessor (µP) supervisors. These devices assert a reset if any monitored supply falls below its factory-trimmed or adjustable threshold and maintain reset for a minimum timeout period after all supplies rise above their thresholds. The integrated dual/triple supervisory circuits significantly reduce size and power compared to separate ICs or discrete components. The low supply current of 6µA makes these devices ideal for portable equipment.
The MAX6736/MAX6737 are dual fixed-voltage µP supervisors with a manual reset input. The MAX6738/MAX6739 have one fixed and one adjustable reset threshold and a manual reset input. The MAX6740/MAX6743 are triple-voltage µP supervisors with two fixed and one user-adjustable reset threshold inputs. The MAX6741/MAX6744 are dual-voltage µP supervisors with a power-OK (POK) output ideal for power-supply sequencing. The MAX6742/MAX6745 monitor the primary VCC supply and have an independent power-fail comparator.
The MAX6736–MAX6745 monitor I/O supply voltages (VCC1) from 1.8V to 5.0V and core supply voltages (VCC2) from 0.9V to 3.3V with factory-trimmed reset threshold voltage options (Table 1). An external adjustable RSTIN input option allows monitoring voltages down to 0.5V.
A variety of push-pull or open-drain reset outputs along with manual reset input and power-fail input/output features are available (see the Selector Guide). The MAX6736–MAX6745 are offered in a space-saving 5-pin SC70 package and operate over the -40°C to +85°C temperature range.
Applications
- Controllers
- GPS Equipment
- Multivoltage Systems
- Notebook Computers
- PDAs
- Portable Battery-Powered Equipment
- POS Equipment
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6741XKLTD3+ | SC70 | ||
| MAX6741XKLTD3+T | SC70 | ||
| MAX6741XKZGD3+ | SC70 | ||
| MAX6741XKZGD3+T | SC70 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX6741 yet. Have something to say?
Start a Discussion on EngineerZone®