MAX6736

PRODUCTION

Low-Power Dual-/Triple-Voltage SC70 µP Supervisory Circuits

Low-Power, Dual-/Triple-Voltage SC70 µP Supervisory Circuits are Ideal for Portable Equipment

Viewing:

Part Details

  • Dual-/Triple-Supply Reset Voltage Monitors
  • Precision Factory-Set Reset Thresholds for Monitoring from 0.9V to 5.0V
  • Adjustable Reset Input Down to 0.488V
  • 150ms and 1200ms (min) Reset Timeout Period Options
  • VCC1 Power-OK Output for Power-Supply Sequencing Applications (MAX6741/MAX6744)
  • Power-Fail Input/Power-Fail Output (MAX6742/MAX6745)
  • 6µA Supply Current
  • Tiny SC70 Package
  • MAX6736
    Low-Power Dual-/Triple-Voltage SC70 µP Supervisory Circuits
    MAX6736, MAX6737, MAX6738, MAX6739, MAX6740, MAX6741, MAX6742, MAX6743, MAX6744, MAX6745: Functional Diagram
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX6736 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed