MAX6721A

PRODUCTION

Dual/Triple, Ultra-Low-Voltage, SOT23 µP Supervisory Circuits

Dual/Triple-Voltage, µP Supervisors with Watchdog, Manual Reset Input, and/or Power-Fail Comparator

Viewing:

Overview

  • VCC1 (Primary Supply) Reset Threshold Voltages from 1.58V to 4.63V
  • VCC2 (Secondary Supply) Reset Threshold Voltages from 0.79V to 3.08V
  • Externally Adjustable RSTIN Threshold for Auxiliary/Triple-Voltage Monitoring (0.62V Internal Reference)
  • Watchdog Timer Option
    • 35s (min) Long Startup Period
    • 1.12s (min) Normal Timeout Period
  • Manual-Reset Input Option
  • Power-Fail Input/Power-Fail Output Option (Push-Pull and Open-Drain Active-Low)
  • Guaranteed Reset Valid Down to VCC1 or VCC2 = 0.8V
  • Reset Output Logic Options
  • Immune to Short VCC Transients
  • Low Supply Current 14µA (typ) at 3.6V
  • Watchdog Disable Feature
  • Small 5-, 6-, and 8-Pin SOT23 Packages
  • AEC-Q100 Qualified: MAX6719AUTTWD1/V+T
MAX6721A
Dual/Triple, Ultra-Low-Voltage, SOT23 µP Supervisory Circuits
MAX6715A, MAX6716A, MAX6717A, MAX6718A, MAX6719A, MAX6720A, MAX6721A, MAX6722A, MAX6723A, MAX6724A, MAX6725A, MAX6726A, MAX6727A, MAX6728A, MAX6729A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6721A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed