MAX6711T

4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input

Industry's Only 4-Pin SC70 Reset ICs with Manual Reset

Viewing:

Overview

  • Precision Monitoring of 2.5V, 3.0V, 3.3V, and 5.0V Power-Supply Voltages
  • Fully Specified Over Temperature
  • Available in Three Output Configurations
    • Push-Pull active-low RESET Output (MAX6711)
    • Push-Pull RESET Output (MAX6712)
    • Open-Drain active-low RESET Output (MAX6713)
  • 140ms min Power-On Reset Pulse Width
  • Manual Reset Input
  • 12µA Supply Current
  • Guaranteed Reset Valid to VCC = +1V
  • Power-Supply Transient Immunity
  • No External Components
  • 4-Pin SC70 Package

The MAX6711/MAX6712/MAX6713 are microprocessor (µP) supervisory circuits used to monitor the power supplies in µP and digital systems. They provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with +5.0V, +3.3V, +3.0V, or +2.5V-powered circuits. They also provide a debounced manual reset input.

These circuits assert a reset signal whenever the VCC supply voltage declines below a preset threshold or whenever manual reset is asserted. Reset remains asserted for at least 140ms after VCC has risen above the reset threshold or when manual reset is deasserted. Reset thresholds suitable for operation with a variety of supply voltages are available.

The MAX6713 has an open-drain output stage, while the MAX6711/MAX6712 have push-pull outputs. The MAX6713's open-drain active-low RESET output requires a pull-up resistor that can be connected to a voltage higher than VCC. The MAX6711/MAX6713 have an active-low reset output, while the MAX6712 has an active-high reset output. The reset comparator is designed to ignore fast transients on VCC, and the outputs are guaranteed to be in the correct logic state for VCC down to 1V.

Low supply current makes the MAX6711/MAX6712/MAX6713 ideal for use in portable equipment. These devices are available in a 4-pin SC70 package.

Applications

  • Computers: Desktop, Workstation, Server
  • Controllers
  • Critical µP and µC Power Monitoring
  • Intelligent Instruments
  • Portable Battery-Powered Equipment

MAX6711T
4-Pin SC70 Microprocessor Reset Circuits with Manual Reset Input
MAX6711L, MAX6711M, MAX6711R, MAX6711S, MAX6711T, MAX6711Z, MAX6712L, MAX6712M, MAX6712R, MAX6712S, MAX6712T, MAX6712Z, MAX6713, MAX6713L, MAX6713M, MAX6713R, MAX6713S, MAX6713T, MAX6713Z: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 3
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6337 PRODUCTION 4-Pin, Ultra Low-Voltage, Low-Power µP Reset Circuits with Manual Reset
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6711T yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed