MAX6700

PRODUCTION

Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package

Viewing:

Overview

  • Monitor Up to Four Power-Supply Voltages
  • Precision Factory-Set Reset Threshold Options for 5.0V, 3.3V, 3.0V, 2.5V, and 1.8V Supplies
  • Adjustable Voltage Threshold Monitors Down to 0.62V with 1.5% Accuracy
  • Low 35μA Supply Current
  • Open-Drain RESET Output with 10μA Internal Pullup
  • 5μs Propagation Delay (MAX6700)
  • 140ms (min) Reset Timeout Period (MAX6710)
  • RESET Valid to IN1 = 1V or IN2 = 1V
  • Immune to Short Monitored Supply Transients
  • Guaranteed from −40°C to 105°C
  • Small 6-Pin SOT23 Package

The MAX6700/MAX6710 precision triple/quad voltage microprocessor (µP) supervisory circuits monitor up to four system-supply voltages and assert a single reset if any supply voltage drops below its preset threshold. These devices significantly reduce system size and component count while improving reliability compared to separate ICs or discrete components.

A variety of factory-trimmed threshold voltages are available to accommodate different supply voltages and tolerances with minimal external component requirements. The MAX6710 includes internally fixed options for monitoring 5.0V, 3.3V, 3.0V, 2.5V, and 1.8V supplies with -5% or -10% tolerances. The MAX6710 is also available with one to three adjustable threshold options to monitor voltages down to 0.62V. The MAX6700 monitors three voltages with adjustable thresholds down to 0.62V.

A single active-low output asserts when any monitored input falls below its associated threshold. The open-drain output has a weak internal pullup (10µA) to IN2. For the MAX6710, reset remains low for the reset timeout period (140ms min) after all voltages rise above the selected threshold. The MAX6700 acts as a voltage detector with a propagation delay of 5µs after all monitored voltages exceed their thresholds. The output remains valid as long as either IN2 or IN2 input voltage remains above 1V (MAX6710) or VCC is above 2V (MAX6700/MAX6710Q).

The MAX6700/MAX6710 are available in a small 6-pin SOT23 package and operate over the extended (−40°C to 105°C) temperature range.

Applications

  • Data Storage Equipment
  • Desktop and Notebook Computers
  • High-End Printers
  • Industrial Equipment
  • Networking Equipment
  • Servers and Workstations
  • Set-Top Boxes
  • Telecommunications

MAX6700
Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package
MAX6700, MAX6710: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 3
MAX6338 PRODUCTION Quad Voltage Monitor with Four Outputs in µMax Package
MAX6709 PRODUCTION Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
MAX6714 PRODUCTION Low-Voltage, High-Accuracy, Quad Voltage Monitors in µMAX Package
Supervisory Circuits & Reset ICs 2
MAX6339 PRODUCTION Quad Voltage µP Supervisory Circuit in SOT Package
MAX6710 PRODUCTION Low-Voltage, High-Accuracy, Triple/Quad Voltage µP Supervisory Circuits in SOT Package
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX6700 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed