MAX6678
MAX6678
Obsolete2-Channel Temperature Monitor with Dual Automatic PWM Fan-Speed Controller and Five GPIOs
Industry's Only Dual Temperature Sensor and Fan Controller with Five GPIOs
Viewing:
Overview
- Two Thermal-Diode Inputs
- Local Temperature Sensor
- Five GPIO Input/Outputs
- Two PWM Outputs for Fan Drive (Open Drain; May Be Pulled Up to +5V)
- Programmable Fan-Control Characteristics
- Automatic Fan Spin-Up Ensures Fan Start
- Controlled Rate of Change Ensures Unobtrusive Fan-Speed Adjustments
- 1°C Remote Temperature Accuracy (+60°C to +145°C)
- Temperature Monitoring Begins at POR for Fail-Safe System Protection
- Active-Low OT Output for Throttling or Shutdown
- Four Versions Available, Each with a Different Address
- 5mm x 5mm TQFN Package
The MAX6678 monitors its own temperature and the temperatures of two external diode-connected transistors, which typically reside on the die of a CPU or other integrated circuit. The device reports temperature values in digital form using a 2-wire serial interface. The MAX6678 provides a programmable alarm output to generate interrupts, throttle signals, or overtemperature shutdown signals.
The 2-wire serial interface accepts standard System Management Bus (SMBus™) write byte, read byte, send byte, and receive byte commands to read the temperature data and program the alarm thresholds. The temperature data controls a PWM output signal to adjust the speed of a cooling fan, thereby minimizing noise when the system is running cool, but providing maximum cooling when power dissipation increases. Five GPIO pins provide additional flexibility. The GPIO power-up states are set by connecting the GPIO preset inputs to ground or VCC.
The MAX6678 is available in a 20-pin QSOP package and a 5mm x 5mm thin QFN package. It operates from 3.0V to 5.5V and consumes just 500µA of supply current.
Applications
- Desktop Computers
- Networking Equipment
- Notebook Computers
- Servers
- Workstations
Documentation
Data Sheet 1
Technical Articles 3
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX6678 yet. Have something to say?
Start a Discussion on EngineerZone®