MAX6661

PRE-RELEASE

Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface

Viewing:

Overview

  • Integrated Thermal Measurement and Fan Regulation
  • Programmable Fan Threshold Temperature
  • Programmable Temperature Range for Full-Scale Fan Speed
  • Accurate Closed-Loop Fan-Speed Regulation
  • On-Chip Power Device Drives Fans Rated Up to 250mA
  • Programmable Under/Overtemperature Alarms
  • SPI-Compatible Serial Interface
  • ±1°C (+60°C to +100°C) Thermal-Sensing Accuracy
  • The MAX6661 is a remote temperature sensor and fan-speed regulator that provides complete closed-loop fan control. The remote temperature sensor is typically a common-collector PNP, such as a substrate PNP of a microprocessor, or a diode-connected transistor, typically a low-cost, easily mounted 2N3904 NPN type or 2N3906 PNP type.

    The device also incorporates a closed-loop fan controller that regulates fan speed with tachometer feedback. The MAX6661 compares temperature data to a fan threshold temperature and gain setting, both programmed over the SPI™ bus by the user. The result is automatic fan control that is proportional to the remote-junction temperature. The temperature feedback loop can be broken at any time for system control over the speed of the fan.

    Fan speed is voltage controlled as opposed to PWM controlled, greatly reducing acoustic noise and maximizing fan reliability. An on-chip power device drives fans rated up to 250mA.

    Temperature data is updated every 500ms and is readable at any time over the SPI interface. The MAX6661 is accurate to 1°C (max) when the remote junction is between +60°C to +100°C. Data is formatted as a 10-bit + sign word with 0.125°C resolution.

    The MAX6661 is specified between -40°C to +125°C and is available in a 16-pin QSOP package.

    Applications

    • Electronic Instruments
    • Servers
    • Telecom Systems
    • Workstations

    MAX6661
    Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
    MAX6661: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX6661 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed