MAX6640
MAX6640
NOT RECOMMENDED FOR NEW DESIGNS2-Channel Temperature Monitor with Dual Automatic PWM Fan-Speed Controller
Industry's Only Dual Temperature Sensor and Fan Controller with RPM Control
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Overview
- Two Thermal-Diode Inputs
- Local Temperature Sensor
- 1°C Remote Temperature Accuracy (+60°C to +100°C)
- Two PWM Outputs for Fan Drive (Open Drain; can be Pulled Up to +13.5V)
- Programmable Fan-Control Characteristics
- Automatic Fan Spin-Up Ensures Fan Start
- Controlled Rate-of-Change Ensures Unobtrusive Fan-Speed Adjustments
- ±4% Fan-Speed Measurement Accuracy
- Temperature Monitoring Begins at POR for Fail-Safe System Protection
- Active-Low OT and Active-Low THERM Outputs for Throttling or Shutdown
- Measures Temperatures Up to +150°C
- Tiny 5mm x 5mm 16-Pin TQFN and QSOP Packages
The MAX6640 monitors its own temperature and one external diode-connected transistor or the temperatures of two external diode-connected transistors, typically available in CPUs, FPGAs, or GPUs. The 2-wire serial interface accepts standard System Management Bus (SMBus™) write byte, read byte, send byte, and receive byte commands to read the temperature data and program the alarm thresholds. Temperature data can be read at any time over the SMBus, and three programmable alarm outputs can be used to generate interrupts, throttle signals, or overtemperature shutdown signals.
The temperature data is also used by the internal dual PWM fan-speed controller to adjust the speed of up to two cooling fans, thereby minimizing noise when the system is running cool, but providing maximum cooling when power dissipation increases. Speed control is accomplished by tachometer feedback from the fan, so that the speed of the fan is controlled, not just the PWM duty cycle. Accuracy of speed measurement is ±4%.
The MAX6640 is available in 16-pin QSOP and 16-pin TQFN 5mm x 5mm packages. It operates from 3.0V to 3.6V and consumes just 500µA of supply current.
Applications
- Desktop Computers
- Networking Equipment
- Notebook Computers
- Servers
- Workstations
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6640AEE+ | QSOP | ||
| MAX6640AEE+T | QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX6640AEE+ | PRODUCTION | |
| MAX6640AEE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Fan Speed & Thermoelectric Cooler (TEC) Controllers 3 | ||
| MAX6678 | Obsolete | 2-Channel Temperature Monitor with Dual Automatic PWM Fan-Speed Controller and Five GPIOs |
| MAX6645 | PRODUCTION | Automatic PWM Fan-Speed Controllers with Overtemperature Output |
| MAX6641 | PRODUCTION | SMBus-Compatible Temperature Monitor with Automatic PWM Fan-Speed Controller |
Latest Discussions
No discussions on MAX6640 yet. Have something to say?
Start a Discussion on EngineerZone®