MAX6639
MAX6639
PRODUCTION2-Channel Temperature Monitor with Dual, Automatic, PWM Fan-Speed Controller
High-Frequency, Dual Temperature Sensor and Fan Controller with Selectable Address and Closed-Loop Operation
- Part Models
- 7
- 1ku List Price
- Starting From $2.69
Viewing:
Overview
- Two Thermal-Diode Inputs
- Up to 25kHz PWM Output Frequency
- Three Selectable SMBus Addresses
- Local Temperature Sensor
- 1°C Remote Temperature Accuracy
- Two PWM Outputs for Fan Drive (Open Drain; Can be Pulled Up to +13.5V)
- Programmable Fan-Control Characteristics
- Automatic Fan Spin-Up Ensures Fan Start
- Controlled Rate-of-Change Ensures Unobtrusive Fan-Speed Adjustments
- ±3% Fan-Speed Measurement Accuracy
- Temperature Monitoring Begins at POR for Fail-Safe System Protection
- Active-Low OT and Active-Low THERM Outputs for Throttling or Shutdown
- Measures Temperatures Up to +150°C
- MAX6639F is Optimized for n = 1.021 for Penryn Compatibility
The MAX6639 monitors its own temperature and one external diode-connected transistor or the temperatures of two external diode-connected transistors, typically available in CPUs, FPGAs, or GPUs. The 2-wire serial interface accepts standard System Management Bus (SMBus) write byte, read byte, send byte, and receive byte commands to read the temperature data and program the alarm thresholds. Temperature data can be read at any time over the SMBus, and three programmable alarm outputs can be used to generate interrupts, throttle signals, or overtemperature shutdown signals.
The temperature data is also used by the internal dual-PWM fan-speed controller to adjust the speed of up to two cooling fans, thereby minimizing noise when the system is running cool, but providing maximum cooling when power dissipation increases. Speed control is accomplished by tachometer feedback from the fan, so that the speed of the fan is controlled, not just the PWM duty cycle. Accuracy of speed measurement is ±4%.
The MAX6639 is available in 16-pin QSOP and 16-pin thin QFN 5mm x 5mm packages. It operates from 3.0V to 3.6V and consumes just 500µA of supply current.
Applications
- Desktop Computers
- Networking Equipment
- Notebook Computers
- Projectors
- Servers
Documentation
Data Sheet 1
Technical Articles 6
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6639AEE+ | QSOP | ||
| MAX6639AEE+T | QSOP | ||
| MAX6639ATE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6639ATE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6639FAEE+ | QSOP | ||
| MAX6639FAEE+T | QSOP | ||
| MAX6639FATE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 16, 2019 - 1746A ASSEMBLY |
||
| MAX6639AEE+ | PRODUCTION | |
| MAX6639AEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX6639AEE+T | PRODUCTION | |
| MAX6639FAEE+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX6639ATE+ | PRODUCTION | |
| MAX6639ATE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX6639ATE+ | PRODUCTION | |
| MAX6639ATE+T | PRODUCTION | |
| MAX6639FATE+ | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6639ATE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?