MAX66040

Obsolete

ISO/IEC 14443 Type B-Compliant Secure Memory

Unique Identification and Information About a Person or Object

Viewing:

Overview

  • Fully Compliant ISO/IEC 14443 (Parts 2-4) Type B Interface
  • 13.56MHz ±7kHz Carrier Frequency
  • 1024-Bit Secure User EEPROM with Block Lock Feature, Write-Cycle Counter, and Optional EPROM-Emulation Mode
  • 64-Bit UID
  • 512-Bit SHA-1 Engine to Compute 160-Bit MAC and to Generate Secrets
  • Mutual Authentication: Data Read from Device is Verified and Authenticated by the Host with Knowledge of the 64-Bit Secret
  • Read and Write (64-Bit Block)
  • Supports AFI and CID Function
  • 10ms Maximum Programming Time
  • Write: 10% ASK Modulation at 105.9kbps, 211.9kbps, 423.75kbps, or 847.5kbps
  • Read: Load Modulation Using BPSK Modulated Subcarrier at 105.9kbps, 211.9kbps, 423.75kbps, or 847.5kbps
  • 200,000 Write/Erase Cycles (Minimum)
  • 40-Year Data Retention (Minimum)
MAX66040
ISO/IEC 14443 Type B-Compliant Secure Memory
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Technical Articles 2

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 4
MAX66120 Obsolete ISO 15693-Compliant 1Kb Memory Fob
MAX66140 Obsolete ISO 15693-Compliant Secure Memory
MAX66100 Obsolete ISO 15693-Compliant 64-Bit UID
MAX66020 Obsolete ISO/IEC 14443 Type B-Compliant 1Kb Memory Fob
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX66040 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed