MAX66100

Obsolete

ISO 15693-Compliant 64-Bit UID

Unique Identification of a Person or Object

Viewing:

Overview

  • Fully Compliant with ISO 15693 and ISO 18000-3 Mode 1 Standard
  • 13.56MHz ±7kHz Carrier Frequency
  • 64-Bit Unique, Factory-Programmed UID
  • Supports AFI and DSFID Function
  • Write: 10% or 100% ASK Modulation Using 1/4 (26kbps) or 1/256 (1.6kbps) Pulse-Position Coding
  • Read: Load Modulation Using Manchester Coding with 423kHz and 484kHz Subcarrier in Low (6.6kbps) or High (26kbps) Data-Rate Mode
  • Compatible with Existing ISO 15693 Products on the Market
  • Powered Entirely Through the RF Field
  • Operating Temperature: -25°C to +50°C
MAX66100
ISO 15693-Compliant 64-Bit UID
MAX66100: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Memory & Data Loggers 4
MAX66020 Obsolete ISO/IEC 14443 Type B-Compliant 1Kb Memory Fob
MAX66040 Obsolete ISO/IEC 14443 Type B-Compliant Secure Memory
MAX66140 Obsolete ISO 15693-Compliant Secure Memory
MAX66120 Obsolete ISO 15693-Compliant 1Kb Memory Fob
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX66100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed