MAX66000
ObsoleteISO/IEC 14443 Type B-Compliant 64-Bit UID
Unique Identification of a Person or Object
Overview
- Fully Compliant ISO/IEC 14443 (Parts 2-4) Type B Interface
- 13.56MHz ±7kHz Carrier Frequency
- 64-Bit UID
- Supports AFI and CID Function
- Write: 10% ASK Modulation at 105.9kbps, 211.9kbps, 423.75kbps, or 847.5kbps
- Read: Load Modulation Using BPSK Modulated Subcarrier at 105.9kbps, 211.9kbps, 423.75kbps, or 847.5kbps
- Powered Entirely Through the RF Field
- Operating Temperature: -25°C to +50°C
The MAX66000 combines a 64-bit unique identifier (UID) and a 13.56MHz RF interface (ISO/IEC 14443 Type B, Parts 2-4) in a single chip. The UID can be read through the block transmission protocol (ISO/IEC 14443-4), where requests and responses are exchanged through I-blocks once a device is in the ACTIVE state. The data rate can be as high as 847.5kbps. The reader must support a frame size of 19 bytes. The device supports an application family identifier (AFI) and a card identifier (CID). AFI and the application data field can be factory programmed with customer-supplied data. ISO/IEC 14443 functions not supported are chaining, frame-waiting time extension, and power indication.
Applications
- Access Control
- Asset Tracking
- Driver Identification (Fleet Application)
Documentation
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Memory & Data Loggers 5 | ||
| MAX66120 | Obsolete | ISO 15693-Compliant 1Kb Memory Fob |
| MAX66140 | Obsolete | ISO 15693-Compliant Secure Memory |
| MAX66100 | Obsolete | ISO 15693-Compliant 64-Bit UID |
| MAX66040 | Obsolete | ISO/IEC 14443 Type B-Compliant Secure Memory |
| MAX66020 | Obsolete | ISO/IEC 14443 Type B-Compliant 1Kb Memory Fob |
Latest Discussions
No discussions on MAX66000 yet. Have something to say?
Start a Discussion on EngineerZone®