MAX651
PRODUCTION5V/3.3V/3V or Adjustable, High-Efficiency, Low-IQ, Step-Down DC-DC Controllers
Low Supply Current, High-Efficiency Over Wide Load Range
- Part Models
- 2
- 1ku List Price
- Starting From $3.81
Overview
- More than 90% Efficiency (10mA to 1.5A Loads)
- More than 12.5W Output Power
- 100µA Max Quiescent Supply Current
- 5µA Max Shutdown Supply Current
- Less than 1.0V Dropout Voltage
- 16.5V Max Input Voltage
- 5V (MAX649), 3.3V (MAX651), 3V (MAX652), or Adjustable Output Voltage
- Current-Limited Control Scheme
- Up to 300kHz Switching Frequency
The MAX649/MAX651/MAX652 BiCMOS, step-down DC-DC switching controllers provide high efficiency over three decades of load current. A unique, current-limited pulse-frequency-modulated (PFM) control scheme gives these devices the benefits of pulse-width-modulation (PWM) converters (high efficiency at heavy loads), while using only 100µA of supply current (vs. 2mA to 10mA for PWM converters). The result is high efficiency over loads ranging from 10mA to more than 2.5A.
These devices use miniature external components. Their high switching frequency (up to 300kHz) allows for less than 9mm diameter surface-mount inductors.
The MAX649/MAX651/MAX652 have dropout voltages less than 1V and accept input voltages up to 16.5V. Output voltages are preset at 5V (MAX649), 3.3V (MAX651), and 3V (MAX652). These controllers can also be adjusted to any voltage from 1.5V to the input voltage by using two resistors.
These step-down controllers drive external P-channel MOSFETs at loads greater than 10W. If less power is required, use the MAX639/MAX640/MAX653 step-down converters with on-chip FETs, which allow up to a 225mA load current.
Applications
- 5V to 3.3V Green PC Applications
- Battery-Powered Applications
- High-Efficiency Step-Down Regulation
- Minimum Component DC-DC Converters
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX651CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX651CSA+T | Small-Outline IC Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 1 | ||
| MAX639 | PRODUCTION | 5V/3.3V/3V Adjustable, High-Efficiency, Low-IQ, Step-Down DC-DC Converters |
Latest Discussions
No discussions on MAX651 yet. Have something to say?
Start a Discussion on EngineerZone®