MAX642
PRODUCTION5V Adjustable, 10W, CMOS, Step-Up, Switching Regulator Controller
- Part Models
- 3
- 1ku List Price
- Starting From $4.46
Overview
- Fixed +5V, +12V, +15V Output Voltages
- Adjustable Output with 2 Resistors
- On-Chip Driver for High-Power External MOSFET
- 135μA Typ Operating Current
- 80% Typ Efficiency
- 8-Pin Narrow DIP and Narrow SO Packages
The MAX641/MAX642/MAX643 step-up switching regulators are designed for minimum component DC-DC converter circuits in the 5mW to 10W range.
Low-power applications require only an output filter capacitor and a small, low-cost inductor. An additional MOSFET or bipolar transistor is needed for high-power applications. Low battery detection circuitry is included on chip.
The MAX641/642/643 are preset for +5V, +12V, and + 15V outputs, respectively. However, the regulators can be set to other levels by adding 2 resistors. Maxim manufactures a broad line of step-up, step-down, and inverting DC-DC converters with features such as logiclevel shutdown, adjustable oscillator frequency, and external MOSFET drive. See Table 3 for a summary of other DC-DC converter products.
APPLICATIONS
- Simple, High-Efficiency DC-DC Converters
- Uninterruptible Board-Level Power Supplies
- Power Conditioning for Battery Systems
- Portable Instruments and Communications
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX642ACPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX642ACSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX642AEPA+ | Plastic Dual-In-Line, Narrow (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX642ACSA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX642 yet. Have something to say?
Start a Discussion on EngineerZone®