MAX6363P
MAX6363P
PRODUCTIONSOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
- Part Models
- 8
- 1ku List Price
- Starting From $3.17
Viewing:
Overview
- Low +1.2V Operating Supply Voltage (VCC or VBATT)
- Precision Monitoring of +5.0V, +3.3V, +3.0V, and +2.5V Power-Supply Voltages
- Debounced Manual Reset Input (MAX6361)
- Watchdog Timer with 1.6s Timeout Period (MAX6362)
- Battery-On Output Indicator (MAX6363)
- Auxiliary User-Adjustable RESET IN (MAX6364)
- Three Available Output Structures
- Push-Pull Active-Low RESET, Open-Drain Active-Low RESET, Open-Drain RESET
- RESET/Active-Low RESET Valid Down to 1.2V Guaranteed (VCC or VBATT)
- Power-Supply Transient Immunity
- 150ms (min) Reset Timeout Period
- Small 6-Pin SOT23 Package
The MAX6361MAX6364 supervisory circuits reduce the complexity and number of components required for power-supply monitoring and battery control functions in microprocessor (µP) systems. The circuits significantly improve system reliability and accuracy compared to that obtainable with separate ICs or discrete components. Their functions include µP reset, backup battery switchover, and power failure warning.
The MAX6361MAX6364 operate from supply voltages as low as +1.2V. The factory-preset reset threshold voltage ranges from 2.32V to 4.63V (see Ordering Information). These devices provide a manual reset input (MAX6361), watchdog timer input (MAX6362), battery-on output (MAX6363), and an auxiliary adjustable reset input (MAX6364). In addition, each part type is offered in three reset output versions: an active-low push-pull reset, an active-low open-drain reset, and an active-high open-drain reset (see Selector Guide at end of data sheet).
Applications
- Computers: Desktop, Workstation, Server
- Notebook Computers
- Palmtop Computers
- Pen Entry Palmtops
- Portable Patient Monitoring/Drug Delivery
- Portable Test Meters
- POS Terminals
- Printers and Faxes
- Programmable Logic Controllers
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6363PUT26+ | SOT_23 | ||
| MAX6363PUT26+T | SOT_23 | ||
| MAX6363PUT29+ | SOT_23 | ||
| MAX6363PUT29+T | SOT_23 | ||
| MAX6363PUT31+ | SOT_23 | ||
| MAX6363PUT31+T | SOT_23 | ||
| MAX6363PUT46+ | SOT_23 | ||
| MAX6363PUT46+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6363PUT26+ | PRODUCTION | |
| MAX6363PUT29+ | PRODUCTION | |
| MAX6363PUT29+T | PRODUCTION | |
| MAX6363PUT31+ | PRODUCTION | |
| MAX6363PUT31+T | PRODUCTION | |
| MAX6363PUT46+ | PRODUCTION | |
| MAX6363PUT46+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6363PUT26+ | PRODUCTION | |
| MAX6363PUT26+T | PRODUCTION | |
| MAX6363PUT29+ | PRODUCTION | |
| MAX6363PUT29+T | PRODUCTION | |
| MAX6363PUT31+ | PRODUCTION | |
| MAX6363PUT31+T | PRODUCTION | |
| MAX6363PUT46+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6363PUT26+T | PRODUCTION | |
| MAX6363PUT29+T | PRODUCTION | |
| MAX6363PUT31+ | PRODUCTION | |
| MAX6363PUT31+T | PRODUCTION | |
| MAX6363PUT46+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6363PUT26+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX6363P yet. Have something to say?
Start a Discussion on EngineerZone®