MAX635
PRODUCTIONPreset/Adjustable Output CMOS Inverting Switching Regulators
- Part Models
- 8
- 1ku List Price
- Starting From $4.45
Overview
- Preset -5V, -12V, -15V Output Voltages
- Adjustable Output with 2 Resistors
- 85% Typ Efficiency
- Only 3 External Components
- 80µA Typ Operating Current
- Low Battery Detector
The MAX635/MAX636/MAX637 inverting switching regulators are designed for minimum component DC-DC conversion in the 5mW to 500mW range.
Low power applications require only a diode, output filter capacitor, and a low-cost inductor. An additional MOSFET and driver are needed for higher power applications. Low battery detection circuitry is included on chip.
The MAX635/MAX636/MAX637 are preset for -5V, -12V, -15V outputs, respectively. However, the regulators can be set to other levels by adding 2 resistors.
Maxim manufactures a broad line of step-up, step-down, and inverting DC-DC converters, with features such as logic-level shutdown, adjustable oscillator freuqency, and external MOSFET drive.
Applications
- Battery Power Conversion
- Board Level DC-DC Conversion
- Minimum Component, High -Efficiency DC-DC Converters
- Portable Instruments
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX635ACPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX635ACSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX635ACSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX635AEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX635AESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX635AESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX635BCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX635BCSA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX635ACSA+ | PRODUCTION | |
| MAX635ACSA+T | PRODUCTION | |
| MAX635AESA+ | PRODUCTION | |
| MAX635AESA+T | PRODUCTION | |
| MAX635BCSA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.