MAX6340
MAX6340
PRODUCTIONLow-Power, SC70/SOT µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay
- Part Models
- 10
- 1ku List Price
- Starting From $2.17
Viewing:
Overview
- Monitor System Voltages from 1.6V to 5V
- Capacitor-Adjustable Reset Timeout Period
- Low Quiescent Current (1.6µA typ)
- Three RESET Output Options
- Push-Pull Active-Low RESET
- Push-Pull RESET
- Open-Drain Active-Low RESET
- Guaranteed Reset Valid to VCC = 1V
- Immune to Short VCC Transients
- Small 4-Pin SC70, 4-Pin SOT143, and 5-Pin SOT23 Packages
- MAX6340 Pin Compatible with LP3470
- MAX6424/MAX6425 Pin Compatible with NCP300NCP303, MC33464/MC33465, S807/S808/S809, and RN5VD
- MAX6426 Pin Compatible with PST92XX
- AEC-Q100 Qualified (MAX6340UK31/V+T)
The MAX6340/MAX6421MAX6426 low-power microprocessor supervisor circuits monitor system voltages from 1.6V to 5V. These devices perform a single function: they assert a reset signal whenever the VCC supply voltage falls below its reset threshold. The reset output remains asserted for the reset timeout period after VCC rises above the reset threshold. The reset timeout is externally set by a capacitor to provide more flexibility.
The MAX6421/MAX6424 have an active-low, push-pull reset output. The MAX6422 has an active-high, push-pull reset output and the MAX6340/MAX6423/MAX6425/MAX6426 have an active-low, open-drain reset output. The MAX6421/MAX6422/MAX6423 are offered in 4-pin SC70 or SOT143 packages. The MAX6340/MAX6424/MAX6425/MAX6426 are available in 5-pin SOT23-5 packages.
Applications
- Automotive
- Battery-Powered Computers/Controllers
- Computers
- Critical µP Monitoring
- Embedded Controllers
- Intelligent Instruments
- Medical Equipment
- Portable Equipment
- Set-Top Boxes
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6340UK26+ | Small-Outline Transistor Package | ||
| MAX6340UK26+T | Small-Outline Transistor Package | ||
| MAX6340UK29+ | Small-Outline Transistor Package | ||
| MAX6340UK29+T | Small-Outline Transistor Package | ||
| MAX6340UK31+ | Small-Outline Transistor Package | ||
| MAX6340UK31+T | Small-Outline Transistor Package | ||
| MAX6340UK31/V+ | SOT_23 | ||
| MAX6340UK31/V+T | SOT_23 | ||
| MAX6340UK46+ | Small-Outline Transistor Package | ||
| MAX6340UK46+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6340UK26+ | PRODUCTION | |
| MAX6340UK26+T | PRODUCTION | |
| MAX6340UK29+ | PRODUCTION | |
| MAX6340UK29+T | PRODUCTION | |
| MAX6340UK46+ | PRODUCTION | |
| MAX6340UK46+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6340UK26+T | PRODUCTION | |
| MAX6340UK29+T | PRODUCTION | |
| MAX6340UK31+T | PRODUCTION | |
| MAX6340UK46+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6340UK29+ | PRODUCTION | |
| MAX6340UK29+T | PRODUCTION | |
| MAX6340UK31+T | PRODUCTION | |
| MAX6340UK46+ | PRODUCTION | |
| MAX6340UK46+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 7 | ||
| MAX6301 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6302 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6303 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6304 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6381 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6412 | PRODUCTION | Low-Power, Single/Dual-Voltage µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay |
| MAX6420 | PRODUCTION | Low-Power, Single/Dual-Voltage µP Reset Circuits with Capacitor-Adjustable Reset Timeout Delay |
Latest Discussions
No discussions on MAX6340 yet. Have something to say?
Start a Discussion on EngineerZone®