Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX6331

Obsolete

Precision Shunt Regulators with Reset in SOT23-3

Industry's Only Shunt Regulator + Reset in SOT Package

Viewing:

Overview

  • 100µA to 50mA Shunt Current Range
  • Low Cost
  • 3-Pin SOT23 Package
  • ±1.5% Tolerance on Output Voltage
  • Three Shunt Voltages Available: 5V, 3.3V, 3.0V
  • Precision Power-On Reset Threshold:
    • 1.5% Tolerance Available with Either
    • RESET (MAX6331) or active-low RESET (MAX6330) Outputs
  • 140ms Reset Timeout Period-No External Components Required
MAX6331
Precision Shunt Regulators with Reset in SOT23-3
MAX6330, MAX6331: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6331 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed