MAX633

PRODUCTION

CMOS Fixed/Adjustable Output Step-Up Switching Regulators

Integrated Catch Diode Reduces Component Count

Viewing:

Overview

  • Fixed +SV, +12V, +15V Output Voltages
  • Adjustable Output with 2 Resistors
  • 80% Typ Efficiency
  • Only 2 External Components
  • Charge Pump for Negative Output
  • 135µA Typ Operating Current
MAX633
CMOS Fixed/Adjustable Output Step-Up Switching Regulators
max631 typical application circuit MAX631, MAX632, MAX633: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX633 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed