MAX632
PRODUCTIONCMOS Fixed/Adjustable Output Step-Up Switching Regulators
Integrated Catch Diode Reduces Component Count
- Part Models
- 6
- 1ku List Price
- Starting From $3.87
Overview
- Fixed +SV, +12V, +15V Output Voltages
- Adjustable Output with 2 Resistors
- 80% Typ Efficiency
- Only 2 External Components
- Charge Pump for Negative Output
- 135µA Typ Operating Current
The MAX631, MAX632, and MAX633 are +5V, + 12V, and +15V fixed output, step-up DC-DC converters for use in low-power, high-efficiency switching regulator applica tions. The only external components required are an output filter capacitor and a low-cost inductor. Included on-chip are low battery detection circuitry and a charge pump output for generating a negative voltage in dual supply applications.
Though most simply used as fixed output regulators, the Ordering Information MAX631/632/633 can also be set for other output volt ages by adding an external voltage divider.
Maxim manufactures a broad line of step-up, step-down, and inverting DC-DC converters, with features such as logic-level shutdown, adjustable oscillator frequency, and external MOSFET drive.
APPLICATIONS
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX632ACPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX632ACSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX632ACSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX632AEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX632AESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX632AESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX632ACSA+ | PRODUCTION | |
| MAX632ACSA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX632AESA+ | PRODUCTION | |
| MAX632AESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX632 yet. Have something to say?
Start a Discussion on EngineerZone®