MAX6316
MAX6316
PRODUCTION5-Pin µP Supervisory Circuits with Watchdog and Manual Reset
Versatile, Customizable SOT Reset + Watchdog ICs Offer 3,224 Unique Options
- Part Models
- 37
- 1ku List Price
- Starting From $3.06
Viewing:
Overview
- Integrated Configuration Enables Flexible Designs
- Available in 26 Reset- Threshold Voltages
- 2.5V to 5V, in 100mV Increments
- Four Reset Timeout Periods
- 1ms, 20ms, 140ms, or 1.12s (min)
- Four Watchdog Timeout Periods
- 6.3ms, 102ms, 1.6s, or 25.6s (typ)
- Four Reset Output Stages
- Active-High, Push/Pull
- Active-Low, Push/Pull
- Active-Low, Open-Drain
- Active-Low, Bidirectional
- Available in 26 Reset- Threshold Voltages
- Integrated Features Increases Robustness
- Guaranteed Reset Valid to VCC = 1V
- Immune to Short-Negative VCC Transients
- Saves Board Space
- No External Components
- Small 5-Pin SOT23 Package
- AEC-Q100 Qualified
The MAX6316–MAX6322 family of microprocessor (µP) supervisory circuits monitors power supplies and microprocessor activity in digital systems. It offers several combinations of push/pull, open-drain, and bidirectional (such as Motorola 68HC11) reset outputs, along with watchdog and manual reset features. The Selector Guide below lists the specific functions available from each device.
These devices are available in 26 factory-trimmed reset threshold voltages (from 2.5V to 5V, in 100mV increments), featuring four minimum power-on reset timeout periods (from 1ms to 1.12s), and four watchdog timeout periods (from 6.3ms to 25.6s). Thirteen standard versions are available with an order increment requirement of 2500 pieces (see Standard Versions table in the full data sheet); contact the factory for availability of other versions, which have an order increment requirement of 10,000 pieces.
The MAX6316–MAX6322 are offered in a miniature 5-pin SOT23 package.
Applications
- Computers
- Controllers
- Embedded Control Systems
- Intelligent Instruments
- Portable Battery-Powered Equipment
- Portable Computers
Documentation
Data Sheet 1
Design Note 2
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6316LUK26CY+ | PRODUCTION | |
| MAX6316LUK26CY+T | PRODUCTION | |
| MAX6316LUK26DY+ | PRODUCTION | |
| MAX6316LUK26DY+T | PRODUCTION | |
| MAX6316LUK29AX+ | PRODUCTION | |
| MAX6316LUK29BX+T | PRODUCTION | |
| MAX6316LUK29CX+ | PRODUCTION | |
| MAX6316LUK29CX+T | PRODUCTION | |
| MAX6316LUK45CX+ | PRODUCTION | |
| MAX6316LUK45CX+T | PRODUCTION | |
| MAX6316LUK45CY+ | PRODUCTION | |
| MAX6316LUK45CY+T | PRODUCTION | |
| MAX6316LUK46CY+ | PRODUCTION | |
| MAX6316LUK46CY+T | PRODUCTION | |
| MAX6316MUK29CY+ | PRODUCTION | |
| MAX6316MUK46CY+ | PRODUCTION | |
| MAX6316MUK46CY+T | PRODUCTION | |
| MAX6316MUK47BY+ | Obsolete | |
| MAX6316MUK47BY+T | Obsolete | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6316LUK26CY+T | PRODUCTION | |
| MAX6316LUK26DY+T | PRODUCTION | |
| MAX6316LUK29AX+T | PRODUCTION | |
| MAX6316LUK29BY+T | PRODUCTION | |
| MAX6316LUK29CX+T | PRODUCTION | |
| MAX6316LUK29CY+T | PRODUCTION | |
| MAX6316LUK46BY+T | PRODUCTION | |
| MAX6316LUK46CY+T | PRODUCTION | |
| MAX6316MUK29CY+T | PRODUCTION | |
| MAX6316MUK46CY+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6316LUK26DY+T | PRODUCTION | |
| MAX6316LUK29AX+ | PRODUCTION | |
| MAX6316LUK29AX+T | PRODUCTION | |
| MAX6316LUK29BX+T | PRODUCTION | |
| MAX6316LUK29BY+T | PRODUCTION | |
| MAX6316LUK29CX+ | PRODUCTION | |
| MAX6316LUK29CY+ | PRODUCTION | |
| MAX6316LUK29CY+T | PRODUCTION | |
| MAX6316LUK45CX+T | PRODUCTION | |
| MAX6316LUK45CY+ | PRODUCTION | |
| MAX6316LUK45CY+T | PRODUCTION | |
| MAX6316LUK46BY+T | PRODUCTION | |
| MAX6316LUK46CY+T | PRODUCTION | |
| MAX6316MUK29CY+ | PRODUCTION | |
| MAX6316MUK29CY+T | PRODUCTION | |
| MAX6316MUK46AY+T | PRODUCTION | |
| MAX6316MUK46CY+ | PRODUCTION | |
| MAX6316MUK46CY+T | PRODUCTION | |
| MAX6316MUK47BY+T | Obsolete | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6316LUK29AX+T | PRODUCTION | |
| MAX6316MUK29CY+T | PRODUCTION | |
|
Mar 13, 2019 - 1708B ASSEMBLY |
||
| MAX6316LUK29BX/V+ | PRODUCTION | |
| MAX6316LUK29BX/V+T | PRODUCTION | |
| MAX6316LUK29BY/V+ | PRODUCTION | |
| MAX6316LUK29BY/V+T | PRODUCTION | |
| MAX6316LUK31BX/V+ | PRODUCTION | |
| MAX6316LUK31BX/V+T | PRODUCTION | |
|
Oct 20, 2017 - 1708A ASSEMBLY |
||
| MAX6316LUK29BX/V+ | PRODUCTION | |
| MAX6316LUK29BX/V+T | PRODUCTION | |
| MAX6316LUK29BY/V+T | PRODUCTION | |
| MAX6316LUK31BX/V+ | PRODUCTION | |
| MAX6316LUK31BX/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 4 | ||
| MAX6301 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6302 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6303 | PRODUCTION | +5V, Low-Power, µP Supervisory Circuits with Adjustable Reset/Watchdog |
| MAX6404 | µP Supervisory Circuits in 4-Bump (2 x 2) Chip-Scale Package | |