Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6220
PRODUCTIONLow-Noise, Precision, +2.5V/+4.096V/+5V Voltage Reference
Voltage Reference Guarantees 40V Operation and 20ppm/°C Over -40°C to +125°C
- Part Models
- 6
- 1ku List Price
- price unavailable
Overview
- Low 20ppm/°C Temperature Coefficient over -40°C to +125°C Range
- Very Low 1.5µVp-p Noise (0.1Hz to 10Hz)
- ±0.1% Initial Accuracy
- ±15mA Output Source and Sink Current
- 8V to 40V Input Voltage Range
- Optional Noise Reduction and Voltage Trim
- Excellent Transient Response
- Low 20ppm/1000hr Long-Term Stability
- Stable for All Capacitive Loads
The MAX6220 is a low-noise, precision voltage reference with extremely low 20ppm/°C temperature coefficient over the automotive temperature range (-40°C to +125°C) and excellent ±0.1% initial accuracy. This device features buried-zener technology for low noise performance. The load-regulation specification is guaranteed for source and sink currents up to 15mA. Excellent line and load regulation and low output impedance at high frequency make the MAX6220 ideal for high-resolution data-conversion systems up to 16 bits. The MAX6220 is set for 2.5V, 4.096V, and 5.0V outputs.
Applications
- Automated Test Equipment (ATE)
- High-Accuracy Industrial and Process Control
- Precision Current Sources
Documentation
Data Sheet 1
Design Note 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6220ASA-2.5+ | Small-Outline IC Narrow (0.15in) | ||
| MAX6220ASA-2.5+T | Small-Outline IC Narrow (0.15in) | ||
| MAX6220ASA-4.1+ | Small-Outline IC Narrow (0.15in) | ||
| MAX6220ASA-4.1+T | Small-Outline IC Narrow (0.15in) | ||
| MAX6220ASA-5.0+ | Small-Outline IC Narrow (0.15in) | ||
| MAX6220ASA-5.0+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX6220ASA-2.5+ | PRODUCTION | |
| MAX6220ASA-2.5+T | PRODUCTION | |
| MAX6220ASA-4.1+ | PRODUCTION | |
| MAX6220ASA-4.1+T | PRODUCTION | |
| MAX6220ASA-5.0+ | PRODUCTION | |
| MAX6220ASA-5.0+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX6220ASA-2.5+T | PRODUCTION | |
| MAX6220ASA-4.1+T | PRODUCTION | |
| MAX6220ASA-5.0+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6220 yet. Have something to say?
Start a Discussion on EngineerZone®