Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6150
PRODUCTIONSOT23, Low-Cost, Low-Dropout, 3-Terminal Voltage References
- Part Models
- 2
- 1ku List Price
- Starting From $2.89
Overview
- 3-Pin SOT23 Package (MAX6125/MAX6141/MAX6145/MAX6150) 4-Pin SOT143 Package (MAX6160)
- Low, 200mV Dropout Voltage
- 75µA Supply Current, Independent of Input Voltage
- 15ppm/°C Typical Tempco (50ppm/°C, max)
- Stable for All Capacitive Loads up to 10nF
- Adjustable Output Voltage from 1.23V to (VIN - 0.2V) (MAX6160)
- Optimized for 3V/5V Operation
The MAX6125/MAX6141/MAX6145/MAX6150/MAX6160 low-dropout, micropower, three-terminal voltage references offer 2.5V, 4.096V, 4.5V, 5.0V, and adjustable (1.23V to 12.4V) output voltages, respectively. Low, 200mV dropout makes these devices ideal for 3V and 5V systems. Unlike two-terminal references that waste battery current and require an external resistor, the MAX61xx family's supply current is virtually independent of input voltage variations, which translates to longer battery life.
Initial accuracy for these devices is ±1%. The output temperature coefficient is typically 15ppm/°C, and guaranteed to be less than 50ppm/°C (except for the MAX6160). The MAX6125/MAX6141/MAX6145/ MAX6150 are available in 3-pin SOT23 and 8-pin SO packages. The MAX6160 is available in 4-pin SOT143 and 8-pin SO packages.
Applications
- 3V/5V Systems
- Battery-Powered Systems
- Data Acquisition Systems
- Instrumentation and Process Control
- Portable and Handheld Equipment
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6150EUR+ | SOT_23 | ||
| MAX6150EUR+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6150EUR+ | PRODUCTION | |
| MAX6150EUR+T | PRODUCTION | |
|
Apr 7, 2023 - 2361C WAFER FAB |
||
| MAX6150EUR+ | PRODUCTION | |
| MAX6150EUR+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6150EUR+ | PRODUCTION | |
| MAX6150EUR+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6150EUR+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6150 yet. Have something to say?
Start a Discussion on EngineerZone®