Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceMAX6069
RECOMMENDED FOR NEW DESIGNS1μA WLP Precision Shunt Voltage Reference
Industry's smallest voltage reference allows wide 1uA to 2mA current range
- Part Models
- 6
- 1ku List Price
- Starting From $1.01
Overview
- Wide Operating Current Range: 1µA to 2mA
- 0.88mm x 1.16mm, 4-Bump WLP
- Initial Voltage Accuracy: 0.2%
- Temperature Coefficient: 20ppm/°C (max)
- Temperature Range: -40°C to +125°C
- Factory-Trimmed Output Voltages: +1.25V, +2.048V, +2.5V, +3.0V
- Functionally Equivalent to the MAX6006/MAX6007/MAX6008/MAX6009
The MAX6069 ultra-low-power shunt references are ideal for space-critical and low-power applications. They are offered in a 4-bump wafer-level package (WLP), and the minimum operating current is guaranteed to be less than 1µA. These references feature low temperature coefficients of less than 20ppm/°C and initial accuracy of better than 0.2%.
Available with +1.25V, +2.048V, +2.5V, and 3V output voltages, these references can be used as lower-power, higher-precision upgrades to the ICL8069, LM385, LT1004, and LM4040 in much smaller packages. Two grades are available: A and B. The A grade features a temperature coefficient of 25ppm/°C over the extended temperature range of -40°C to +85°C, with an initial accuracy of 0.2%. Grade B features a temperature coefficient of 50ppm/°C over the extended temperature range of -40°C to +85°C, with an initial accuracy of 0.5%. Their tiny wafer-level packages make these references ideal for equipment with very small form factors.
Applications
- 4mA–20mA Loop-Powered Sensors
- A/D and D/A Converters
- Portable Meters
- Portable Sensors
- Precision Regulators
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6069BAAWS+ | WLCSP | ||
| MAX6069BAAWS+T | WLCSP | ||
| MAX6069CAAWS+ | WLCSP | ||
| MAX6069CAAWS+T | WLCSP | ||
| MAX6069CBAWS+ | WLCSP | ||
| MAX6069CBAWS+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX6069CAAWS+ | PRODUCTION | |
| MAX6069CAAWS+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX6069 yet. Have something to say?
Start a Discussion on EngineerZone®